NXP Semiconductors


Select site:

English

PCF8534A

Selection guide

Datasheet

PCF8534A
(Product Specification)
10-Nov-08, 44 pages, 219 kB

Download all documentation

General description

The PCF8534A is a peripheral device which interfaces to almost any LCD with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 60 segments. In addition, the PCF8534A can be easily cascaded for larger LCD applications. The PCF8534A is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I2C-bus. Communication overheads are minimized using display RAM with auto-incremented addressing, hardware subaddressing and display memory switching (static and duplex drive modes).

The PCF8534A complies with AEC-Q100 (automotive).

Features

  • Single-chip LCD controller and driver
  • Selectable backplane drive configurations: static or 2, 3 or 4 backplane multiplexing
  • 60 segment drives:
    • 30 8-segment numeric characters
    • 16 15-segment alphanumeric characters
    • Any graphics of up to 240 elements
  • Cascading supported for larger applications
  • 60 x 4-bit display data storage RAM
  • Wide LCD supply range: from 2.5 V for low threshold LCDs up to 6.5 V for guest-host LCDs and high threshold (automobile) twisted nematic LCDs
  • Internal LCD bias generation with voltage follower buffers
  • Selectable display bias configurations: static, 1/2 or 1/3
  • Wide logic power supply range: from 1.8 V to 5.5 V
  • LCD and logic supplies may be separated
  • Low power consumption
  • 400 kHz I2C-bus interface
  • Compatible with any microprocessors or microcontrollers
  • No external components
  • Display memory bank switching in static and duplex drive modes
  • Auto-incremented display data loading
  • Versatile blinking modes
  • Silicon gate CMOS process

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF8534AH/1PCF8534AH/1-T9352 848 29518Volume productionSOT315-1
(LQFP80)
Reel Dry Pack, SMD, 13"Standard MarkingPCF8534AH/1
PCF8534AU/DA/19352 876 64026Volume productionUncased dieDie In Waffle CarriersNo MarkingPCF8534AU/DA/1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8534AH/19352 848 29518        Order samples
PCF8534AU/DA/19352 876 64026        not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.