NXP Semiconductors


Select site:

English

Datasheet

PCF8811
(Product Specification)
27-Jun-08, 81 pages, 423 kB

Download all documentation

80 x 128 pixels matrix LCD driver

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PCF8811 is a low-power CMOS LCD controller driver, designed to drive a graphic display of 80 rows and 128 columns or a graphic display of 79 rows and 128 columns and an icon row of 128 symbols. All necessary functions for the display are provided in a single chip, including on-chip generation of the LCD supply and bias voltages, resulting in a minimum of external components and low power consumption. The PCF8811 can interface microcontrollers via a parallel bus, serial bus or I2C-bus interface.

Features

  • Single-chip LCD controller/driver
  • 80 row and 128 column outputs
  • Display data RAM 80 x 128 bit
  • 128 icons (row 80 can be used for icons in extended command set and when icon rows are enabled)
  • Low power consumption; suitable for battery operated systems
  • An 8-bit parallel interface, 3 or 4-line Serial Peripheral Interface (SPI) and high-speed I2C-bus
  • On-chip:
    • Configurable voltage multiplier generating LCD supply voltage VLCD; an external VLCD is also possible
    • Linear temperature compensation of VLCD; 8 programmable temperature coefficients (extended command set); one fixed temperature coefficient which can be set as default by OTP programming (basic command set)
    • Generation of intermediate LCD bias voltage
    • Oscillator requires no external components
  • OTP calibration for VLCD and accurate frame frequency
  • External reset input pad
  • External clock input possible
  • Multiplex rate: 1:16 to 1:80 in steps of 8 when no icon row is used, with the icon row steps of 16 can be used
  • Logic supply voltage range VDD1 to VSS:
    • 1.7 V to 3.3 V
  • High-voltage multiplier supply voltage range VDD2, VDD3 to VSS:
    • 1.8 V to 3.3 V
  • Display supply voltage range VLCD to VSS:
    • 3 V to 9 V
  • Programmable bottom row pads mirroring; for compatibility with both Tape Carrier Packages (TCP) and Chip-On-Glass (COG) applications (extended command set)
  • Status read, which allows for chip recognition and content checking of some registers
  • Start address line which allows, for instance, the scrolling of the displayed image
  • Programmable display RAM pointers for variable display sizes
  • Slim chip layout, suited for COG applications
  • Temperature range: Tamb = -40 Cel to +85 Cel
  • CMOS compatible inputs

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF8811MU/2DA/19352 704 36026Volume productionUncased dieDie In Waffle CarriersNo MarkingPCF8811MU/2DA/1
Always Pb-free
PCF8811U/2DA/19352 672 13026Volume productionUncased dieDie In Waffle CarriersNo MarkingPCF8811U/2DA/1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCF8811MU/2DA/19352 704  36026       not available
PCF8811U/2DA/19352 672  13026       not available

Applications

  • Automotive displays
  • Telecom equipment
  • Portable instruments
  • Point-of-sale terminals


Related applications
LCD display - discretes focus
Intelligent washing machine

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.