NXP Semiconductors


Select site:

English

Datasheet

PCK111
(Product Specification)
23-Apr-04, 9 pages, 85 kB

Download all documentation

General description

The PCK111 is a low skew 1-to-10 differential driver, designed with clock distribution in mind. It accepts two clock sources into an input multiplexer. The PECL input signals can be either differential or single-ended if the VBB output is used. The selected signal is fanned out to 10 identical differential outputs.

The PCK111 is specifically designed, modeled and produced with low skew as the key goal. Optimal design and layout serve to minimize gate-to-gate skew within a device, and empirical modeling is used to determine process control limits that ensure consistent tPD distributions from lot to lot. The net result is a dependable, guaranteed low skew device.

To ensure that the tight skew specification is met, it is necessary that both sides of the differential output are terminated into 50 Ohm, even if only one side is being used. In most applications, all ten differential pairs will be used, and therefore terminated. In the case where fewer than ten pairs are used, it is necessary to terminate at least the output pairs on the same package side as the pair(s) being used on that side, in order to maintain minimum skew. Failure to do this will result in small degradations of propagation delay (on the order of 10?20 ps) of the output(s) being used, which, while not being catastrophic to most designs, will mean a loss of skew margin.

The PCK111 can be used for high performance clock distribution in +3.3 V or +2.5 V systems. Designers can take advantage of the PCK111?s performance to distribute low skew clocks across the backplane or the board. In a PECL environment, series or Thevenin line terminations are typically used as they require no additional power supplies.

The PCK111 may be driven single-endedly utilizing the VBB bias output with the CLK0 input. If a single-ended signal is to be used, the VBB pin should be connected to the CLK0 input and bypassed to ground via a 0.01 uF capacitor. The VBB output can only source/sink 0.2 mA, therefore, it should be used as a switching reference for the PCK111 only. Part-to-part skew specifications are not guaranteed when driving the PCK111 single-endedly.

Features

  • 85 ps part-to-part skew typical
  • 20 ps output-to-output skew typical
  • Differential design
  • VBB output
  • Low voltage VEE range of ?2.25 V to ?3.8 V for ECL
  • Low voltage VCC range of +2.375 V to +3.8 V for PECL
  • 75 kOhm input pull-down resistors
  • ECL/PECL outputs
  • Form, fit, and function compatible with MC100EP111

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK111BDPCK111BD-T9352 701 74118Volume productionSOT358-1
(LQFP32)
Reel Pack, SMD, 13"Standard MarkingPCK111BD
PCK111BDPCK111BD-S9352 701 74151Volume productionSOT358-1
(LQFP32)
Tray Pack, Bakeable, SingleStandard MarkingPCK111BD
PCK111BDPCK111BD9352 701 74157Volume productionSOT358-1
(LQFP32)
Tray Pack, Bakeable, MultipleStandard MarkingPCK111BD
PCK111BDPCK111BD-F9352 701 74128Volume productionSOT358-1
(LQFP32)
Reel Pack, SMD, 13", TurnedStandard MarkingPCK111BD

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCK111BD9352 701 74118  3.1200      not available
PCK111BD9352 701 74151  3.1200      not available
PCK111BD9352 701 74157  3.1200      Order samples
PCK111BD9352 701 74128  2.6000      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOperating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCK111BDSOT358-1
(LQFP32)
2.25~3.80high-performance PECL clock distribution-40~+8515002:1 Differential PECL10 x Differential PECL1002085


Similar products
PCK111 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.