NXP Semiconductors


Select site:

English

PCK12429

Selection guide

Datasheet

PCK12429
(Product Specification)
03-Jun-02, 14 pages, 129 kB

Download all documentation

General description

The internal oscillator uses the external quartz crystal as the basis of its frequency reference. The output of the reference oscillator is divided by 16 before being sent to the phase detector.

The VCO output is scaled by a divider that is configured by either the serial or parallel interfaces. The output of this loop divider is also applied to the phase detector.

The phase detector and loop filter attempt to force the VCO output frequency to be M times the reference frequency by adjusting the VCO control voltage. Note that for some values of M (either too high too low) the PLL will not achieve loop lock.

The output of the VCO is also passed through an output divider before being sent to the PECL output driver. This output divider (N divider) is configured through either the serial or the parallel interfaces, and can provide one of four division ratios (1, 2, 4, or 8). This divider extends performance of the part while providing a 50 pct duty cycle.

The output driver is driven differentially from the output divider, and capable of driving a pair of transmission lines terminated in 50 Ohm VCC-2.0. The positive reference for the output driver and the internal logic is separated from the power supply for the phase-locked loop to minimize noise induced jitter.

The configuration logic has two sections: serial and parallel. The parallel interface uses the values at the M[8:0] and N[1:0] inputs to configure the internal counters. Normally, on system reset, the LOAD input is held LOW until sometime after power becomes valid. On the LOW-to-HIGH transition of P_LOAD, the parallel inputs are captured. The parallel interface has priority over the serial interface. Internal pullup resistors are provided on the M[8:0] and 1:0] inputs to reduce component count in the application of the chip.

The serial interface centers on a fourteen bit shift register. The shift register shifts once per rising edge of the S_CLOCK input. The serial input S_DATA must meet setup and hold timing as specified in AC Characteristics section of this document. The configuration latches will capture the value of the shift register on the HIGH-to-LOW edge of the S_LOAD input. See the programming section for more information.

The TEST output reflects various internal node values, and is controlled by the T[2:0] bits in the serial data stream. See the programming section for more information.

Features

  • 25 to 400 MHz differential PECL outputs
  • +-25 ps peak-to-peak output jitter
  • Fully integrated phase-locked loop
  • Minimal frequency over-shoot
  • Synthesized architecture
  • Serial 3-wire interface
  • Parallel interface for power-up
  • Quartz crystal interface
  • Package offer: SO28, PLCC28, and LQFP32
  • Operates from 3.3 V power supply

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK12429APCK12429A9352 711 48112Volume productionSOT261-2
(PLCC28)
TubeStandard MarkingPCK12429A
PCK12429APCK12429A-T9352 711 48118Volume productionSOT261-2
(PLCC28)
Reel Pack, SMD, 13"Standard MarkingPCK12429A
PCK12429BDPCK12429BD-T9352 711 70118Volume productionSOT358-1
(LQFP32)
Reel Pack, SMD, 13"Standard MarkingPCK12429BD
PCK12429BDPCK12429BD-S9352 711 70151Volume productionSOT358-1
(LQFP32)
Tray Pack, Bakeable, SingleStandard MarkingPCK12429BD
PCK12429BDPCK12429BD9352 711 70157Volume productionSOT358-1
(LQFP32)
Tray Pack, Bakeable, MultipleStandard MarkingPCK12429BD
PCK12429DPCK12429D9352 713 56512Volume productionSOT136-1
(SO28)
Tube Dry PackStandard MarkingPCK12429D
week 13, 2005
PCK12429DPCK12429D-T9352 713 56518Volume productionSOT136-1
(SO28)
Reel Dry Pack, SMD, 13"Standard MarkingPCK12429D
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCK12429A9352 711 48112  4.1600      not available
PCK12429A9352 711 48118  4.1600      not available
PCK12429BD9352 711 70118  4.1600      not available
PCK12429BD9352 711 70151  4.1600      Order samples
PCK12429BD9352 711 70157  4.1600      not available
PCK12429D9352 713 56512  4.1600      not available
PCK12429D9352 713 56518  4.1600      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
OutputsRise/fall time(ps)Output frequency range(MHz)Jitter (pk-pk)(ps)Programmability
PCK12429ASOT261-2
(PLCC28)
3.3High-performance PECL clock generationsynchronous output enable, frequency programmable (1MHz increments)0~+701 x Differential PECL40025~40025Serial?parallel
PCK12429BDSOT358-1
(LQFP32)
3.3High-performance PECL clock generationsynchronous output enable, frequency programmable (1MHz increments)0~+701 x Differential PECL40025~40025Serial?parallel
PCK12429DSOT136-1
(SO28)
3.3High-performance PECL clock generationsynchronous output enable, frequency programmable (1MHz increments)0~+701 x Differential PECL40025~40025Serial?parallel


Similar products
PCK12429 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.