NXP Semiconductors


Select site:

English

PCK2002PL

Selection guide

Datasheet

PCK2002PL
(Product Specification)
10-Oct-02, 8 pages, 61 kB

Download all documentation

General description

The PCK2002PL is a 1-4 fanout buffer used as a high-performance, low skew, general purpose and PCI-X clock buffer. It distributes one input clock (BUF_IN) signal to four output clocks (BUF_OUTn ).

Features

  • General purpose and PCI-X 1:4 clock buffer
  • 8-pin TSSOP 3.1 ? 4.4 mm package
  • Same form, fit, and function as CDCV304
  • See PCK2001P for 3.1 ? 3.1 mm TSSOP-8 package
  • See PCK2001 or PCK2002 for 48-pin 1:18 buffer part
  • See PCK2001M ro PCK2002M for 28-pin 1:10 buffer part
  • See PCK2001R for 16-pin 1:6 buffer part
  • Operating frequency: 0 - 533 MHz
  • Part-to-part skew > 500 ps
  • Low output skew: > 200 ps
  • 3.3 V operation
  • ESD classification testing is done to JEDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK2002PLPWPCK2002PLPWDH-T9352 699 71118Volume productionSOT530-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCK2002PLPW
week 9, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCK2002PLPW9352 699 71118  1.4000NADIGI-KEY CORPORATION2,500 1/8/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS200 1/8/2009Buy online 

Applications

  • Automotive systems
  • 12 V and 24 V loads
  • Motors, lamps and solenoids
  • General purpose power switching.

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCK2002PLPWSOT530-1
(TSSOP8)
3.3PC clock distributionPCI-X bus buffer-40~+854001 x LVTTL4 x LVTTL450200500


Similar products
PCK2002PL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.