The PCK2021 is a clock synthesizer/driver for a Pentium IIITM and other similar processors.
The PCK2021 has six differential pair CPU current source outputs, two 33 MHz outputs, one 3V66 output, and two 48 MHz clocks which can be disabled on power-up, and one 3.3 V reference clock at 14.318 MHz which can also be disabled on power-up.
The part possesses a dedicated power-down input pin for power management control. This input is synchronized on chip, and ensures glitch-free output transitions. In addition, the part can be configured to disable the 48 MHz outputs for lower power operation and an increase in the performance of the functioning outputs. The REF and PCI outputs can also be disabled for the highest performance of the Host outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCK2021DL | 9352 703 99518 | Samples available | SOT370-1
(SSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | PCK2021DL
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PCK2021DL | 9352 703 99518 | not available |
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Outputs | Rise/fall time(ps) | Output frequency range(MHz) | Jitter (pk-pk)(ps) | Output skew(ps) | Programmability |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2021DL | SOT370-1
(SSOP48) | 3.3 | CPU clock synthesis & driver for 100/133MHz multi-processor Pentium III applications (CK00) | spread spectrum?synchronous individual output power-down | 0~+70 | 5 x LVTTL?6 x differential host clock output | 700 | 14.318?33?48?66?100?133?200 | 200 | 150 | Pin select |
Similar products
PCK2021
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.