The PCK2057 is a high-performance, low-skew, low-jitter zero delay buffer that distributes a differential clock input pair (CLK, CLK) to ten differential pairs of clock outputs and one differential pair of feedback clock outputs. The clock outputs are controlled by the clock inputs (CLK, CLK), the feedback clocks (FBIN, FBIN), the 2-line serial interface (SDA, SCL), and the analog power input (AV DD ). The two-line serial interface (I² C) can put the individual output clock pairs in a high-impedance state. When AV DD is tied to GND, the PLL is turned off and bypassed for test purposes. The device provides a standard mode (100 kbits) I² C interface for device control. The implementation is as a slave/receiver. The serial inputs (SDA, SCL) provide integrated pull-up resistors (typically 100 kW). Two 8-bit, 2-line serial registers provide individual enable control for each output pair. All outputs default to enabled at power-up. Each output pair can be placed in a high-impedance mode, when a low-level control bit is written to the control register. The registers must be accessed in sequential order (i.e., random access of the registers is not supported). The I²C interface circuit can be supplied with either 2.5 V or 3.3 V (V DD I² C). Since the PCK2057 is based on PLL circuitry, it requires a stabilization time to achieve phase-lock of the PLL. This stabilization time is required following power-up.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCK2057DGG | PCK2057DGG | 9352 695 56512 | Samples available | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | PCK2057DGG
| week 12, 2005 |
| PCK2057DGG | PCK2057DGG-T | 9352 695 56518 | Samples available | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | PCK2057DGG
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PCK2057DGG | 9352 695 56512 | 2.6600 | not available | ||||||
| PCK2057DGG | 9352 695 56518 | 2.6600 | not available |
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Inputs | Outputs | Output frequency range(MHz) | Jitter (pk-pk)(ps) | Output skew(ps) | Programmability | Phase offset(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2057DGG | SOT362-1
(TSSOP48) | 2.5 | DDR zero-delay clock distribution | individual output disable, bypass | 0~+70 | 1 x SSTL-2 | 11 x SSTL-2 | 70~190 | 75 | 75 | I2C | 270 |
Similar products
PCK2057
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.