The PCK2111 is a low skew programmable 1:10 LVDS clock distribution device. The selected input signal is fanned out to 10 identical differential outputs.
The PCK2111 features an 11-bit Shift Register with a serial-in and a Control Register. The purpose of the Control Register is to enable or power off each output clock channel and to select the clock input.
The PCK2111 is specifically designed, modeled and produced with low skew as the key goal. Optimal design and layout serve to minimize gate-to-gate skew within a device. The final result is a dependable guaranteed low skew device.
The PCK2111 can be used for high performance clock distribution in +2.5 V systems with LVDS levels. Designers can take advantage of the device?s performance to distribute low skew clocks across the backplane or the board.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCK2111BD | PCK2111BD-T | 9352 715 28118 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13" | Standard Marking | PCK2111BD
| week 16, 2005 |
| PCK2111BD | PCK2111BD-S | 9352 715 28151 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Single | Standard Marking | PCK2111BD
| week 16, 2005 |
| PCK2111BD | PCK2111BD | 9352 715 28157 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Multiple | Standard Marking | PCK2111BD
| week 16, 2005 |
| PCK2111BD | PCK2111BD-F | 9352 715 28128 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13", Turned | Standard Marking | PCK2111BD
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PCK2111BD | 9352 715 28118 | 4.3700 | not available | ||||||
| PCK2111BD | 9352 715 28151 | 4.3700 | NA | ARROW ELECTRONICS | 8 | 1/8/2009 | Buy online | not available | |
| PCK2111BD | 9352 715 28157 | 4.3700 | not available | ||||||
| PCK2111BD | 9352 715 28128 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2111BD | SOT358-1
(LQFP32) | 2.5 | high-performance LVDS clock distribution | individual output enable; LVPECL input compatible | -40~+85 | 800 | 2:1 LVDS | 10 x LVDS | 460 | 35 | 100 |
Similar products
PCK2111
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.