NXP Semiconductors


Select site:

English

Datasheet

PCK351
(Product Specification)
16-Dec-05, 18 pages, 101 kB

Download all documentation

General description

The PCK351 is a high-performance 3.3 V LVTTL clock distribution device. The PCK351 enables a single clock input to be distributed to ten outputs with minimum output skew and pulse skew. The use of distributed VCC and GND pins in the PCK351 ensures reduced switching noise.

The PCK351 is characterized for operation over the supply range 3.0 V to 3.6 V, and over the industrial temperature range -40 Cel to +85 Cel.

Features

  • 1 : 10 LVTTL clock distribution
  • Low output-to-output skew
  • Low output pulse skew
  • Overvoltage tolerant inputs and outputs
  • LVTTL-compatible inputs and outputs
  • Distributed VCC and ground pins reduce switching noise
  • Balanced high-drive outputs (-32 mA IOH , 32 mA IOL)
  • Reduced power dissipation due to the state-of-the-art QUBiC-LP process
  • Supply range of +3.0 V to +3.6 V
  • Package options include plastic small-outline (D) and shrink small-outline (DB) packages
  • Industrial temperature range -40 Cel to +85 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK351DPCK351D9352 715 30112Volume productionSOT137-1
(SO24)
TubeStandard MarkingPCK351D
week 11, 2005
PCK351DPCK351D-T9352 715 30118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingPCK351D
week 11, 2005
PCK351DBPCK351DB9352 715 31112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingPCK351DB
week 12, 2005
PCK351DBPCK351DB-T9352 715 31118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingPCK351DB
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCK351D9352 715 30112  3.4400      not available
PCK351D9352 715 30118  3.4400      not available
PCK351DB9352 715 31112  3.4400      not available
PCK351DB9352 715 31118  3.4400      Order samples

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCK351DSOT137-1
(SO24)
3.3LVTTL clock distributionoutput enable-40~+851251 x LVTTL10 x LVTTL15003001000
PCK351DBSOT340-1
(SSOP24)
3.3LVTTL clock distributionoutput enable-40~+851251 x LVTTL10 x LVTTL15003001000


Similar products
PCK351 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.