The PCK953 is a 3.3 V compatible, PLL-based clock driver device targeted for high performance clock tree designs. With output frequencies of up to 125 MHz, and output skews of 100 ps, the PCK953 is ideal for the most demanding clock tree designs. The devices employ a fully differential PLL design to minimize cycle-to-cycle and phase jitter.
The PCK953 has a differential LVPECL reference input, along with an external feedback input. These features make the PCK953 ideal for use as a zero delay, low skew fan-out buffer. The device performance has been tuned and optimized for zero delay performance. The MR/OE input pin will reset the internal counters and 3-state the output buffers when driven HIGH.
The PCK953 is fully 3.3 V compatible and requires no external loop filter components. All control inputs accept LVCMOS or LVTTL compatible levels, while the outputs provide LVCMOS levels with the ability to drive terminated 50 Ohm transmission lines. For series terminated 50 Ohm lines, each of the PCK953 outputs can drive two traces, giving the device an effective fan-out of 1 : 18. The device is packaged in a 7 mm x 7 mm 32-lead LQFP package to provide the optimum combination of board density and performance.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCK953BD | PCK953BD-T | 9352 679 41118 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13" | Standard Marking | PCK953BD
| |
| PCK953BD | PCK953BD-F | 9352 679 41128 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13", Turned | Standard Marking | PCK953BD
| |
| PCK953BD | 9352 679 41151 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Single | Standard Marking | PCK953BD
| ||
| PCK953BD | PCK953BD | 9352 679 41157 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Multiple | Standard Marking | PCK953BD
| |
| PCK953BD/G | PCK953BD/G-F | 9352 761 22128 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13", Turned | Standard Marking | PCK953BD/G
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PCK953BD | 9352 679 41118 | 3.1200 | Order samples | ||||||
| PCK953BD | 9352 679 41128 | 3.3200 | not available | ||||||
| PCK953BD | 9352 679 41151 | not available | |||||||
| PCK953BD | 9352 679 41157 | 3.3200 | not available | ||||||
| PCK953BD/G | 9352 761 22128 | NA | DIGI-KEY CORPORATION | 2,000 | 1/8/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 3,700 | 1/8/2009 | Buy online |
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Inputs | Outputs | Output frequency range(MHz) | Jitter (pk-pk)(ps) | Output skew(ps) | Programmability | Phase offset(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK953BD | SOT358-1
(LQFP32) | 3.3 | High-performance clock tree design, NG-DIMMs | output disable, bypass, 1:18 effective fan-out | 0~+70 | 1 x Differential PECL | 9 x LVCMOS | 50~125 | 55 | 100 | Pin select | 60 |
Similar products
PCK953
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.