NXP Semiconductors


Select site:

English

PCKEP14

Selection guide

Datasheet

PCKEP14
(Product Specification)
30-Oct-02, 15 pages, 389 kB

Download all documentation

General description

The PCKEP14 is a low skew 1-to-5 differential driver, designed with clock distribution in mind, accepting two clock sources into an input multiplexer. The ECL/PECL input signals can be either differential or single-ended (if the VBB output is used). HSTL inputs can be used when the PCKEP14 is operating under PECL conditions.

The PCKEP14 specifically guarantees low output-to-output skew. Optimal design, layout, and processing minimize skew within a device, and from device to device.

To ensure that the tight skew specification is realized, both sides of any differential output need to be terminated identically into 50 Ohm resistors, even if only one output is being used. If an output pair is unused, both outputs may be left open (unterminated) without affecting skew.

The common enable (EN) is synchronous, outputs are enabled/disabled in the LOW state. This avoids a runt clock pulse when the device is enabled/disabled, as can happen with an asynchronous control. The internal flip-flop is clocked on the falling edge of the input clock, therefore, all associated specification limits are referenced to the negative edge of the clock input.

The PCKEP14, as with most other ECL devices, can be operated from a positive VCC supply in PECL mode. This allows the PCKEP14 to be used for high performance clock distribution in +3.3 V or +2.5 V systems.

Features

  • 100 ps device-to-device skew
  • 25 ps within device skew
  • 400 ps typical propagation delay
  • Maximum frequency > 2 GHz (typical)
  • Contains temperature compensation
  • PECL and HSTL mode: VCC = 2.375 V to 3.8 V with VEE = 0 V
  • NECL mode: VCC = 0 V with VEE = -2.375 V to -3.8 V
  • LVDS input compatible
  • Open input default state.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCKEP14DPCKEP14D9352 728 24112Volume productionSOT163-1
(SO20)
TubeStandard MarkingPCKEP14D
week 30, 2004
PCKEP14DPCKEP14D-T9352 728 24118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingPCKEP14D
week 30, 2004
PCKEP14PWPCKEP14PW9352 725 03112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCKEP14PW
week 9, 2005
PCKEP14PWPCKEP14PW-T9352 725 03118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCKEP14PW
week 9, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCKEP14D9352 728 24112  5.2000      not available
PCKEP14D9352 728 24118  5.2000      not available
PCKEP14PW9352 725 03112  5.2000      not available
PCKEP14PW9352 725 03118  5.2000      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCKEP14DSOT163-1
(SO20)
2.5?3.3high-performance PECL clock distributionsynchronous output enable-40~+8515002:1 Differential PECL5 x Differential PECL30050200
PCKEP14PWSOT360-1
(TSSOP20)
2.5?3.3high-performance PECL clock distributionsynchronous output enable-40~+8515002:1 Differential PECL5 x Differential PECL30050200


Similar products
PCKEP14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.