NXP Semiconductors


Select site:

English

PHE13005X

Selection guide

Datasheet

PHE13005X
(Product Specification)
15-May-08, 12 pages, 85 kB

Download all documentation

Silicon diffused power transistor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

High voltage, high speed, planar passivated NPN power switching transistor in a full pack plastic package.

Features

  • Low thermal resistance
  • Fast switching
  • Isolated package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PHE13005XPHE13005X9340 606 03127Volume productionSOT186AHorizontal, Rail PackStandard MarkingPHE13005X

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PHE13005X9340 606 03127        Order samples

Applications

  • Electronic lighting ballasts
  • DC-to-DC converters
  • Inverters
  • Motor control systems

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.