NXP Semiconductors


Select site:

English

PNX15xx/952X series

Selection guide

Datasheet

PNX15xx/952X series
(Product Specification)
04-Dec-07, 828 pages, 3775 kB

Download all documentation

Connected media processor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PNX1500 Media Processor Series is a complete Audio/Video/Graphics system on a chip that contains a high-performance 32-bit VLIW processor, TriMedia TM3260, capable of high quality software video (multi-video standard digital decoder/ encoder and image improvement), audio signal processing, as well as general purpose control processing. It can either be used in standalone, or as an accelerator to a general purpose processor. The PNX1500 processes the input signals by utilizing several Audio/Video and co-processor modules before send them to the external peripherals. These modules provide additional video and data processing bandwidth without taking away precious CPU cycles. The combination of the CPU and co-processor modules makes the PNX1500 System On-Chip (SoC) suitable for most applications, especially those requiring high level of processing power/ throughput at a reduced cost.

Please contact your local sales representative for the latest errata.

Features

  • 32-bit, up to 300 MHz 5-issue VLIW CPU with 128 32-bit registers and an extensive set of video and audio media instructions.
  • Allows V2F power management to control frequency and power consumption based on application requirement.
  • High quality hardware image scaler and advanced de-interlacer, augmented with media processing software to do motion compensated de-interlacing.
  • 2D Drawing Engine capable of 3 operand BitBlt (all 256 raster operations), line drawing, and host font expansion.
  • 8- or 10-bit Video capture supporting horizontal downscaling scaling up to 40.5 Mpixel/s or on the fly color space conversion.
  • 2-layer compositing video output, with integrated scaling and video improvement processing, supporting W-XGA TFTs, 1280 x 768 60 Hz, HD video, up to 1920 x 1080 60 I, or up to 81 Mpix/s.
  • Data Streaming and Message Passing ports with up to 400 MB/s bandwidth capability.
  • Variable Length Decoder assist engine.
  • Integrated DVD descrambler for DVD playback functionality.
  • Octal digital audio in plus S/PDIF (Dolby DigitalTM) input.
  • Octal channel digital audio output plus S/PDIF (Dolby DigitalTM) output.
  • Integrated controller for unified DDR SDRAM memory system of 16 - 256 MB using 32-bit wide data at up to 400 MHz data rate, i.e. up to 1.6 GB/s. Configurable to a 16-bit wide DDR SDRAM interface.
  • 32-bit, 33 MHz PCI 2.2 interface with integrated PCI bus arbiter up to 4 masters.
  • Glueless NOR and NAND 8- or 16-bit Flash interface.
  • 4 timers/counters, capable of counting internal and external events.
  • 16 dedicated General Purpose I/O pins, suitable as software I/O pins, external interrupt pins, universal Remote Control Blaster, clock source/gate for system event timers/counters and emulating high-speed serial protocols.
  • Additional multiplexed General Purpose I/O pins.
  • On-chip MPEG-1 and MPEG-2 VLD to facilitate transrating, transcoding and software SD MPEG decoding.
  • Integrated low-speed, DVD drive capable, IDE controller (shares PCI pins, requires 2 external buffers to isolate, up to ATAPI/PIO-4).
  • All video/audio timing derived from a single low-cost external crystal (no VCXOs required).
  • 10/100 RMII and MII IEEE 802.3 PHY interface.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PNX1500E/GPNX1500E/G9352 777 46557Volume productionSOT795-1
(BGA456)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1500E/G
Always Pb-free
PNX1501E/GPNX1501E/G9352 777 47557Volume productionSOT795-1
(BGA456)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1501E/G
Always Pb-free
PNX1502E/GPNX1502E/G9352 777 48557Volume productionSOT795-1
(BGA456)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1502E/G
Always Pb-free
PNX1502E/G9352 777 48518Volume productionSOT795-1
(BGA456)
Reel Dry Pack, SMD, 13"Standard MarkingPNX1502E/G
PNX1520E/G9352 838 84518Volume productionSOT795-1
(BGA456)
Reel Dry Pack, SMD, 13"Standard MarkingPNX1520E/G
PNX1520E/G9352 838 84557Volume productionSOT795-1
(BGA456)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1520E/G
Always Pb-free
PNX9520E/N19352 822 56518Volume productionSOT795Reel Dry Pack, SMD, 13"Standard MarkingPNX9520E/N1
PNX9520E/N19352 822 56557Volume productionSOT795Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX9520E/N1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PNX1500E/G9352 777 46557  NADIGI-KEY CORPORATION447 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS1,600 1/7/2009Buy online 
PNX1501E/G9352 777 47557  NADIGI-KEY CORPORATION200 1/8/2009Buy onlineOrder samples
PNX1502E/G9352 777 48557  NADIGI-KEY CORPORATION88 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS260 1/7/2009Buy online 
   NAMOUSER ELECTRONICS20 1/8/2009Buy online 
   ASIASAC - Taiwanyes20001/09/2009Buy online 
   ASIAWPI40020001/08/2009Buy online 
PNX1502E/G9352 777 48518        not available
PNX1520E/G9352 838 84518        not available
PNX1520E/G9352 838 84557        Order samples
PNX9520E/N19352 822 56518        not available
PNX9520E/N19352 822 56557        not available

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.