NXP Semiconductors


Select site:

English

PTN3300B

Selection guide

Datasheet

PTN3300B
(Product Specification)
08-Jul-08, 23 pages, 125 kB

Download all documentation

General description

The PTN3300B is a high-speed level shifter device which converts four lanes of low-swing AC-coupled differential input signals to DVI and HDMI compliant open-drain current-steering differential output signals, up to 2.25 Gbit/s per lane. Each of these lanes provides a level-shifting differential buffer to translate from low-swing AC-coupled differential signaling on the source side, to TMDS-type DC-coupled differential current-mode signaling terminated into 50 Ohm to 3.3 V on the sink side. Additionally, the PTN3300B provides a single-ended active buffer for voltage translation of the HPD signal from 5 V on the sink side to 3.3 V on the source side and provides a channel for level shifting of the DDC channel (consisting of a clock and a data line) between 3.3 V source side and 5 V sink side. The DDC channel is implemented using pass gate technology allowing level shifting as well as disablement (isolation between source and sink) of the clock and data lines.

The low-swing AC-coupled differential input signals to the PTN3300B typically come from a display source with multi-mode I/O, which supports multiple display standards, e.g., DisplayPort, HDMI and DVI. While the input differential signals are configured to carry DVI or HDMI coded data, they do not comply with the electrical requirements of the DVI v1.0 or HDMI v1.3a specification. By using PTN3300B, chip set vendors are able to implement such reconfigurable I/Os on multi-mode display source devices, allowing the support of multiple display standards while keeping the number of chip set I/O pins low. See Figure 1.

The PTN3300B main high-speed differential lanes feature low-swing self-biasing differential inputs which are compliant to the electrical specifications of DisplayPort Standard v1.1 and/or PCI Express Standard v1.1, and open-drain current-steering differential outputs compliant to DVI v1.0 and HDMI v1.3a electrical specifications. The PTN3300B also supports power-saving modes in order to minimize current consumption when no display is active or connected.

The PTN3300B supports level translation functions and features supporting both DVI and HDMI. A derivative, PTN3300A, is available that is identical to the PTN3300B except that the HPD_SOURCE_N output is the inverting function of input HPD_SINK, level shifted to 1.1 V. For a fully-featured HDMI/DVI level shifter function that supports active buffering of the DDC lines and HDMI dongle detect, the PTN3301 should be used.

PTN3300B is powered from a single 3.3 V power supply consuming a small amount of power (120 mW typical) and is offered in two different 48-terminal HWQFN packages, one laminate based (no terminals visible from edge of the package), and one leadframe-based (terminals visible from edge of the package).

Features

High-speed TMDS level shifting

  • Converts four lanes of low-swing AC-coupled differential input signals to DVI and HDMI compliant open-drain current-steering differential output signals
  • TMDS level shifting operation up to 2.25 Gbit/s per lane (225 MHz character clock)
  • Integrated 50 Ohm termination resistors for self-biasing differential inputs
  • Back-current safe outputs to disallow current when device power is off and monitor is on
  • Disable feature to turn off TMDS inputs and outputs and to enter low-power state

DDC level shifting

  • Integrated DDC level shifting (3.3 V source to 5 V sink side)
  • 0 Hz to 400 kHz clock frequency
  • Back-power safe to disallow backdrive current when power is off or when DDC is not enabled

HPD level shifting

  • HPD non-inverting level shift from 0 V on the sink side to 0 V on the source side, or from 5 V on the sink side to 3.3 V on the source side
  • Integrated 200 kOhm pull-down resistor on HPD sink input guarantees 'input LOW' when no display is plugged in

General

  • Power supply 3.3 V+-10 pct
  • ESD resilience to 3.5 kV HBM, 1 kV CDM
  • Power-saving modes by source side disablement (using output enable) as well as sink side detection (using HPD)
  • Back-current-safe design on all sink side terminals
  • Transparent operation: no re-timing or software configuration required

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PTN3300BHFPTN3300BHF-T9352 865 05518Volume productionSOT1031-2
(HWQFN48R)
Reel Dry Pack, SMD, 13"Standard MarkingPTN3300BHF
PTN3300BHF2PTN3300BHF2-T9352 866 66518Volume productionSOT1074-1
(HWQFN48)
Reel Dry Pack, SMD, 13"Standard MarkingPTN3300BHF2

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PTN3300BHF9352 865 05518  NADIGI-KEY CORPORATION8,000 1/8/2009Buy onlinenot available
   NADIGI-KEY CORPORATION8,000 1/8/2009Buy online 
PTN3300BHF29352 866 66518        not available

Parametrics/similar products

Type numberPackageSupply
voltage(V)
Standby
current(uA)
Data
transfer
rate(Mb/s)
Supply current(mA)
PTN3300BHFSOT1031-2
(HWQFN48R)
3.0~3.60.15225024
PTN3300BHF2SOT1074-1
(HWQFN48)
3.0~3.60.15225024


Similar products
PTN3300B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.