NXP Semiconductors


Select site:

English

PTN3331

Selection guide

Datasheet

PTN3331
(Product Specification)
06-Aug-02, 14 pages, 250 kB

Download all documentation

General description

The PTN3331 is a differential line driver that implements the electrical characteristics of Low-Voltage Differential Signaling (LVDS) that meets or exceeds the requirements of the ANSI TIA/EIA-644 Standard. LVDS is used to achieve higher data rates on commonly used media. LVDS overcomes the limitations of achievable slew rates and EMI restrictions of previous differential signaling techniques. The PTN3331 operates at 3.3 volt supply levels and current mode output drivers. The output drivers will deliver a minimum of 247 mV into a 100 Ohm load when enabled.

The intended application of this device is for point-to-point baseband transmission rates over a controlled impedance media of approximately 100 Ohm. The maximum rate and distance of data transfer is dependent upon the attenuation characteristics of the media selected and the noise coupling to the environment.

The PTN3331 is designed to function over the full industrial temperature range of -40 Cel to +85 Cel.

Features

  • Meets or exceeds the requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling with output voltage of 350 mV across a 100 Ohm load
  • 300 ps maximum channel to channel output skew
  • 500 ps typical output voltage rise and fall times
  • Power dissipation of 100 mW typical at 200 MHz
  • Driver at high impedance when disabled or with VCC =0 V
  • 5 volt tolerant inputs with Low Voltage TTL (LVTTL) logic input levels
  • Pin-compatible with AM26LS31 and SN65LVDS31.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PTN3331DPTN3331D9352 711 01112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPTN3331D
week 11, 2005
PTN3331DPTN3331D-T9352 711 01118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPTN3331D
week 11, 2005
PTN3331DHPTN3331DH9352 711 00112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPTN3331DH
week 12, 2005
PTN3331DHPTN3331DH-T9352 711 00118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPTN3331DH
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PTN3331D9352 711 01112  2.3700      not available
PTN3331D9352 711 01118  2.3700      not available
PTN3331DH9352 711 00112  2.3700      not available
PTN3331DH9352 711 00118  2.3700      not available

Applications

  • Low voltage, low EMI, high speed differential signaling
  • Point-to-point high speed data transmission
  • High performance switches and routers.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)
PTN3331DSOT109-1
(SO16)
3.0~3.6high-speed serial logic translationoutput enable-40~+854002004 x LVTTL4 x LVDS500
PTN3331DHSOT403-1
(TSSOP16)
3.0~3.6high-speed serial logic translationoutput enable-40~+854002004 x LVTTL4 x LVDS500


Similar products
PTN3331 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.