NXP Semiconductors


Select site:

English

PTN3342

Selection guide

Datasheet

PTN3342
(Product Specification)
10-Aug-06, 16 pages, 284 kB

Download all documentation

General description

The PTN3342 is a differential line receiver that implements the electrical characteristics of Low-Voltage Differential Signaling (LVDS). This device meets or exceeds the requirements of the ANSI TIA/EIA-644 Standard. LVDS is used to achieve higher data rates on commonly used media. LVDS overcomes the limitations of achievable slew rates and EMI restrictions of previous differential signaling techniques. The PTN3342 operates at a 3.3 V supply level. Any of the four differential receivers provides a valid logical output state with a +-100 mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes. The PTN3342 is identical to the PTN3332 but with the termination resistor integrated with the receiver.

The intended application of this device is for point-to-point baseband transmission rates over a controlled impedance media of approximately 100 Ohm. The maximum rates and distance of data transfer are dependent upon the attenuation characteristics of the media selected and the noise coupling to the environment.

The PTN3342 is designed to function over the full industrial temperature range of -40 Cel to +85 Cel.

Features

  • Meets or exceeds the requirements of ANSI TIA/EIA-644 Standard
  • Designed for signaling rates of up to 400 Mbit/s
  • Differential input thresholds of +-100 mV
  • Power dissipation of 60 mW typical at 200 MHz
  • Typical propagation delay of 2.6 ns
  • Low Voltage TTL (LVTTL) logic output levels
  • Pin compatible with AM26LS32 and SN65LVDS32
  • Open-circuit fail safe
  • Termination resistors on chip

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PTN3342DPTN3342D9352 711 06112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPTN3342D
week 45, 2004
PTN3342DPTN3342D-T9352 711 06118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPTN3342D
week 45, 2004
PTN3342DHPTN3342DH9352 711 07112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPTN3342DH
week 12, 2005
PTN3342DHPTN3342DH-T9352 711 07118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPTN3342DH
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PTN3342D9352 711 06112  2.3500      not available
PTN3342D9352 711 06118  2.3500      not available
PTN3342DH9352 711 07112  2.3500      not available
PTN3342DH9352 711 07118  2.3500      not available

Applications

  • Low voltage, low EMI, high speed differential signal receiver
  • Point-to-point high speed data transmission
  • High performance switches and routers

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.