The PX1011B is a high-performance, low-power, single-lane PCI Express electrical PHYsical layer (PHY) that handles the low level PCI Express protocol and signaling. The PX1011B PCI Express PHY is compliant to the PCI Express Base Specification, Rev. 1.0a, and Rev. 1.1. The PX1011B includes features such as Clock and Data Recovery (CDR), data serialization and de-serialization, 8b/10b encoding, analog buffers, elastic buffer and receiver detection, and provides superior performance to the Media Access Control (MAC) layer devices.
The PX1011B is a 2.5 Gbit/s PCI Express PHY with 8-bit data PXPIPE interface. Its PXPIPE interface is a superset of the PHY Interface for the PCI Express (PIPE) specification, enhanced and adapted for off-chip applications with the introduction of a source synchronous clock for transmit and receive data. The 8-bit data interface operates at 250 MHz with SSTL_2 signaling. The SSTL_2 signaling is compatible with the I/O interfaces available in FPGA products.
The PX1011B PCI Express PHY supports advanced power management functions. The PX1011BI is for the industrial temperature range (-40 Cel to +85 Cel).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PX1011B-EL1/G | PX1011B-EL1/G-S | 9352 821 13551 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Single | Standard Marking | PX1011B-EL1/G
| |
| PX1011B-EL1/G | PX1011B-EL1/G | 9352 821 13557 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PX1011B-EL1/G
| |
| PX1011B-EL1/N | 9352 876 31551 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Single | Standard Marking | PX1011B-EL1/N
| ||
| PX1011B-EL1/N | 9352 876 31557 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PX1011B-EL1/N
| ||
| PX1011BI-EL1/G | PX1011BI-EL1/G-S | 9352 821 14551 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Single | Standard Marking | PX1011BI-EL1/G
| |
| PX1011BI-EL1/G | PX1011BI-EL1/G | 9352 821 14557 | Volume production | SOT643-1
(LFBGA81) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PX1011BI-EL1/G
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PX1011B-EL1/G | 9352 821 13551 | NA | AVNET ELECTRONICS MARKETING | 1,210 | 1/8/2009 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 37 | 1/7/2009 | Buy online | |||||
| PX1011B-EL1/G | 9352 821 13557 | NA | AVNET ELECTRONICS MARKETING | 1,717 | 1/8/2009 | Buy online | not available | ||
| PX1011B-EL1/N | 9352 876 31551 | not available | |||||||
| PX1011B-EL1/N | 9352 876 31557 | not available | |||||||
| PX1011BI-EL1/G | 9352 821 14551 | not available | |||||||
| PX1011BI-EL1/G | 9352 821 14557 | not available |
Application Notes
| Type number | Package | FEATURES | Operating temp.(Cel) |
|---|---|---|---|
| PX1011B-EL1/G | SOT643-1
(LFBGA81) | One-lane PCIe PHY (lead-free) | 0 to 70 |
| PX1011B-EL1/N | SOT643-1
(LFBGA81) | One-lane PCIe PHY (lead option) | -40 to 85 |
| PX1011BI-EL1/G | SOT643-1
(LFBGA81) | One-lane PCIe PHY (lead-free) | -40 to 85 |
Similar products
PX1011B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.