The SA605 is a high performance monolithic low-power FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator (RSSI), and voltage regulator. The SA605 combines the functions of Signetics? SA602 and SA604A, but features a higher mixer input intercept point, higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application. The SA605 is available in 20-lead dual-in-line plastic, 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP (shrink small outline package).
The SA605 and SA615 are functionally the same device types. The difference between the two devices lies in the guaranteed specifications. The SA615 has a higher ICC , lower input third order intercept point, lower conversion mixer gain, lower limiter gain, lower AM rejection, lower SINAD, higher THD, and higher RSSI error than the SA605. Both the SA605 and SA615 devices will meet the EIA specifications for AMPS and TACS cellular radio applications.
For additional technical information please refer to application notes AN1994, 1995 and 1996, which include example application diagrams, a complete overview of the product, and artwork for reference.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SA605D/01 | SA605D/01 | 9352 752 66112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | SA605D/01
| week 12, 2005 |
| SA605D/01 | SA605D/01-T | 9352 752 66118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | SA605D/01
| week 12, 2005 |
| SA605DK/01 | SA605DK/01 | 9352 752 67112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | SA605DK/01
| week 12, 2005 |
| SA605DK/01 | SA605DK/01-T | 9352 752 67118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | SA605DK/01
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| SA605D/01 | 9352 752 66112 | 3.0500 | NA | ARROW ELECTRONICS | 199 | 1/8/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 882 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 806 | 1/7/2009 | Buy online | |||||
| SA605D/01 | 9352 752 66118 | 3.0500 | NA | MOUSER ELECTRONICS | 1,846 | 1/8/2009 | Buy online | not available | |
| SA605DK/01 | 9352 752 67112 | 3.0500 | NA | ARROW ELECTRONICS | 1,136 | 1/8/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 590 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 3,613 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 410 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 100 | 1/8/2009 | Buy online | |||||
| SA605DK/01 | 9352 752 67118 | 3.0500 | NA | MOUSER ELECTRONICS | 1,937 | 1/8/2009 | Buy online | not available |
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.