NXP Semiconductors


Select site:

English

Datasheet

SA8027
(Product Specification)
21-Aug-01, 22 pages, 231 kB

Download all documentation

2.5 GHz low voltage, low power RF fractional-N/IF integer frequency synthesizer

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SA8027 BICMOS device integrates programmable dividers, charge pumps and phase comparators to implement phase-locked loops. The device is designed to operate from 3 NiCd cells, in pocket phones, with low current and nominal 3 V supplies.

The synthesizer operates at VCO input frequencies up to 2.5 GHz. The synthesizer has fully programmable main, auxiliary and reference dividers. All divider ratios are supplied via a 3-wire serial programming bus. The main divider is a fractional-N divider with programmable integer ratios from 512 to 65535.

Separate power and ground pins are provided to the charge pumps and digital circuits. The ground pins should be externally connected to prevent large currents from flowing across the die and causing damage. VDDCP must be equal to or greater than VDD.

The charge pump current (gain) is fully programmable, while ISET is set by an external resistance at the RSET pin (refer to section 1.5, Main Output Charge Pumps and Fractional Compensation Currents). The phase/frequency detector charge pump outputs allow for implementing a passive loop filter.

Features

  • Low phase noise
  • Low power
  • Fully programmable main and auxiliary dividers
  • Programmable Normal & Integral charge pumps outputs
  • Fast Locking Adaptive mode design
  • Internal fractional spurious compensation
  • Hardware and software power down
  • Split supply for VDD and VDDCP
  • Loop filter bandwidth programmability


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SA8027DHSA8027DH9352 640 14512Volume productionSOT360-1
(TSSOP20)
Tube Dry PackStandard MarkingSA8027DH
week 12, 2005
SA8027DHSA8027DH-T9352 640 14518Volume productionSOT360-1
(TSSOP20)
Reel Dry Pack, SMD, 13"Standard MarkingSA8027DH
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA8027DH9352 640 14512  3.6000      not available
SA8027DH9352 640 14518  3.6000NADIGI-KEY CORPORATION2,500 1/8/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION4,993 1/8/2009Buy online 

Applications

  • 500 to 2500 MHz wireless equipment
  • Cellular phones (all standards)
  • WLAN
  • Portable battery-powered radio equipment.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.