The SA8028 BICMOS device integrates programmable dividers, charge pumps and phase comparators to implement phase-locked loops. The device is designed to operate from 3 NiCd cells, in pocket phones, with low current and nominal 3 V supplies.
The synthesizer operates at VCO input frequencies up to 2.5 GHz. The synthesizer has fully programmable RF, IF, and reference dividers. All divider ratios are supplied via a 3-wire serial programming bus. The RF divider is a fractional-N divider with programmable integer ratios from 33 to 509 and a fractional resolution of 22 programmable bits (23 bits internal). A 2nd order sigma-delta modulator is used to achieve fractional division.
Separate power and ground pins are provided to the charge pumps and digital circuits. VDDCP must be equal to or greater than VDD . The ground pins should be externally connected to prevent large currents from flowing across the die and thus causing damage.
The charge pump current (gain) is fully programmable, while ISET is set by an external resistance at the RSET pin (refer to section 1.5, RF and IF Charge Pumps). The phase/frequency detector charge pump outputs allow for implementing a passive loop filter.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SA8028W | SA8028W-T | 9352 684 98518 | Volume production | SOT564-1
(HBCC24) | Reel Dry Pack, SMD, 13" | Standard Marking | SA8028W
| Always Pb-free |
| SA8028W | SA8028W | 9352 684 98557 | Volume production | SOT564-1
(HBCC24) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SA8028W
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| SA8028W | 9352 684 98518 | Order samples | |||||||
| SA8028W | 9352 684 98557 | NA | ARROW ELECTRONICS | 1,985 | 1/8/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 100 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 4,084 | 1/8/2009 | Buy online |
Application Notes
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.