NXP Semiconductors


Select site:

English

SC16C754B

Selection guide

Datasheet

SC16C754B
(Product Specification)
06-Oct-08, 51 pages, 253 kB

Download all documentation

5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 64-byte FIFOs

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SC16C754B is a quad Universal Asynchronous Receiver/Transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 5 Mbit/s (3.3 V and 5 V). The SC16C754B offers enhanced features. It has a Transmission Control Register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO Ready (FIFO Rdy) register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.

The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.

The SC16C754B is available in plastic LQFP64, LQFP80 and PLCC68 packages.

Features

  • 4 channel UART
  • 5 V, 3.3 V and 2.5 V operation
  • Pin compatible with SC16C654IA68, TL16C754, and SC16C554IA68 with additional enhancements, and software compatible with TL16C754
  • Up to 5 Mbit/s data rate (at 3.3 V and 5 V; at 2.5 V maximum data rate is 3 Mbit/s)
  • 5 V tolerant on input only pins
  • 64-byte transmit FIFO
  • 64-byte receive FIFO with error flags
  • Industrial temperature range (-40 Cel to +85 Cel)
  • Programmable and selectable transmit and receive FIFO trigger levels for DMA and interrupt generation
  • Software (Xon/Xoff)/hardware (RTS/CTS) flow control
    • Programmable Xon/Xoff characters
    • Programmable auto-RTS and auto-CTS
  • Optional data flow resume by Xon any character
  • DMA signalling capability for both received and transmitted data
  • Supports 5 V, 3.3 V and 2.5 V operation
  • Software selectable baud rate generator
  • Prescaler provides additional divide-by-4 function
  • Fast data bus access time
  • Programmable Sleep mode
  • Programmable serial interface characteristics
    • 5, 6, 7, or 8-bit characters
    • Even, odd, or no-parity bit generation and detection
    • 1, 1.5, or 2 stop bit generation
  • False start bit detection
  • Complete status reporting capabilities in both normal and Sleep mode
  • Line break generation and detection
  • Internal test and loopback capabilities
  • Fully prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, and CD)
  • Sleep mode

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC16C754BIA68SC16C754BIA689352 749 38512Volume productionSOT188-2
(PLCC68)
Tube Dry PackStandard MarkingSC16C754BIA68
Always Pb-free
SC16C754BIA68SC16C754BIA68-T9352 749 38518Volume productionSOT188-2
(PLCC68)
Reel Dry Pack, SMD, 13"Standard MarkingSC16C754BIA68
Always Pb-free
SC16C754BIA68SC16C754BIA68-S9352 749 38529Volume productionSOT188-2
(PLCC68)
SC16C754BIA68
Always Pb-free
SC16C754BIB80SC16C754BIB80-T9352 749 39528Volume productionSOT315-1
(LQFP80)
Reel Dry Pack, SMD, 13",TurnedStandard MarkingSC16C754BIB80
week 36, 2004
SC16C754BIB80SC16C754BIB80-S9352 749 39551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard MarkingSC16C754BIB80
Always Pb-free
SC16C754BIB80SC16C754BIB809352 749 39557Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSC16C754BIB80
Always Pb-free
SC16C754BIBMSC16C754BIBM-F9352 790 69128Volume productionSOT414-1
(LQFP64)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C754BIBM
Always Pb-free
SC16C754BIBMSC16C754BIBM-S9352 790 69151Volume productionSOT414-1
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingSC16C754BIBM
Always Pb-free
SC16C754BIBMSC16C754BIBM9352 790 69157Volume productionSOT414-1
(LQFP64)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C754BIBM
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16C754BIA689352 749 38512  8.5000EUFARNELL63 1/8/2009Buy onlinenot available
   NANEWARK53 1/8/2009Buy online 
SC16C754BIA689352 749 38518  8.5000NADIGI-KEY CORPORATION500 1/8/2009Buy onlinenot available
   NADIGI-KEY CORPORATION660 1/8/2009Buy online 
SC16C754BIA689352 749 38529  8.5000      not available
SC16C754BIB809352 749 39528  8.5000      not available
SC16C754BIB809352 749 39551  8.5000NAFUTURE ELECTRONICS539 1/7/2009Buy onlinenot available
   NAMOUSER ELECTRONICS108 1/8/2009Buy online 
SC16C754BIB809352 749 39557  8.5000NAARROW ELECTRONICS561 1/8/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING413 1/8/2009Buy online 
   NADIGI-KEY CORPORATION466 1/8/2009Buy online 
   EUFARNELL75 1/8/2009Buy online 
   NAMOUSER ELECTRONICS595 1/8/2009Buy online 
   NANEWARK44 1/8/2009Buy online 
SC16C754BIBM9352 790 69128  8.5000      not available
SC16C754BIBM9352 790 69151  8.5000NADIGI-KEY CORPORATION455 1/8/2009Buy onlinenot available
SC16C754BIBM9352 790 69157  8.5000      not available

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.