The MC145406 is a silicon-gate CMOS IC that combines 3 drivers and 3 receivers to fulfill the electrical specifications of standards EIA-232-D and CCITT V.28. The drivers feature true TTL input compatibility, slew-rate limited output, 300 Ohm power-off source impedance, and output typically switching to within 25% of the supply rails. The receivers can handle up to +25V while presenting 3 to 7 kOhm impedance. Hysteresis in the receiver aids reception of noisy signals. By combining both drivers and receivers in a single CMOS chip, the MC145406 provides efficient, low-power solutions for EIA-232-D and V.28 applications.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| MC145406D | MC145406D | 9350 243 80512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | MC145406D
| Always Pb-free |
| MC145406D | MC145406D-T | 9350 243 80518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | MC145406D
| Always Pb-free |
| MC145406N | 9350 243 70129 | Volume production | SOT38-4
(DIP16) | MC145406N
| Always Pb-free | |||
| MC145406N | MC145406N | 9350 243 70602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | MC145406N
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| MC145406D | 9350 243 80512 | 1.5100 | NA | ARROW ELECTRONICS | 1,829 | 1/8/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,894 | 1/8/2009 | Buy online | |||||
| EU | FARNELL | 2,362 | 1/8/2009 | Buy online | |||||
| NA | NEWARK | 39 | 1/8/2009 | Buy online | |||||
| MC145406D | 9350 243 80518 | 1.5100 | ASIA | WPI | 2,000 | 1000 | 01/08/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 5,000 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 6,052 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 17,400 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 189 | 1/8/2009 | Buy online | |||||
| MC145406N | 9350 243 70129 | Order samples | |||||||
| MC145406N | 9350 243 70602 | 1.5600 | NA | AVNET ELECTRONICS MARKETING | 1,936 | 1/8/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 833 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 570 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 344 | 1/8/2009 | Buy online |
| Type number | Package | Operating temp.(Cel) | Power dissipation(mW) | Application | FUNCTION | No. of Pins | Driver Type | Receiver/Transmitter Type | Maximum Power Dissipation(Mw) |
|---|---|---|---|---|---|---|---|---|---|
| MC145406D | SOT162-1
(SO16) | 0~70 | |||||||
| MC145406N | SOT38-4
(DIP16) | 0~70 | 1000 | Data Communication | Line Drivers Receiver/Modems | 16 | Line Drivers/Receiver/Modems | UARTs | 1000 |
Similar products
MC145406
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.