The SSL152x family is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage BiCMOS process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.
A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic concept for solid state lighting applications possible.
The SSL152x can operate in applications with a power range of up to 15 W. For a power range between 15 W and 25 W the SSL1623PH is the best choice. For LED powers above 25 W the SSL1750 can be used.
In its most basic version of application, the SSL152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the SSL152x family renders an efficient and low cost power supply system for mains LED drivers
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SSL1522T/N2 | SSL1522T/N2-T | 9352 863 31518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | SSL1522T/N2
| |
| SSL1523P/N2 | SSL1523P/N2 | 9352 863 32112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | SSL1523P/N2
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| SSL1522T/N2 | 9352 863 31518 | NA | ARROW ELECTRONICS | 2,500 | 1/8/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 2,500 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 4,965 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,500 | 1/7/2009 | Buy online | |||||
| SSL1523P/N2 | 9352 863 32112 | NA | ARROW ELECTRONICS | 2,000 | 1/8/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 20,000 | 1/8/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 1,990 | 1/8/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,200 | 1/7/2009 | Buy online |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.