NXP Semiconductors


Select site:

English

SSTL16857

Selection guide

Datasheet

SSTL16857
(Product Specification)
30-Sep-99, 8 pages, 86 kB

Download all documentation

14-bit SSTL_2 registered driver with differential clock inputs

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SSTL16857 is a 14-bit SSTL_2 registered driver with differential clock inputs. Both VCC and VDDQ support 2.5V and 3.3V operation however. VDDQ must not exceed VCC. Inputs are SSTL_2 type with VREF normally at 0.5*VDDQ. The outputs support class I which can be used for standard stub-series applications or capacitive loads. Master reset (RESET) asynchronously resets all registers to zero.

The SSTL16857 is intended to be incorporated into standard DIMM (Dual In-Line Memory Module) designs defined by JEDEC, such as DDR (Double Data Rate) SDRAM or SDRAM II Memory Modules. Different from traditional SDRAM, DDR SDRAM transfers data on both clock edges (rising and falling), thus doubling the peak bus bandwidth. A DDR DRAM rated at 100 MHz will have a burst rate of 200 MHz. The modules require between 23 and 27 registered control and address lines, so two 14-bit wide devices will be used on each module. The SSTL16857 is intended to be used for SSTL_2 input and output signals.

The device data inputs consist of differential receivers. One differential input is tied to the input pin while the other is tied to a reference input pad, which is shared by all inputs.

The clock input is fully differential to be compatible with DRAM devices that are installed on the DIMM. However, since the control inputs to the SDRAM change at only half the data rate, the device must only change state on the positive transition of the CLK signal. In order to be able to provide defined outputs from the device even before a stable clock has been supplied, the device must support an asynchronous input pin (reset), which when held to the LOW state will assume that all registers are reset to the LOW state and all outputs drive a LOW signal as well.

Features

  • Stub-series terminated logic for 2.5V VDDQ (SSTL_2)
  • Optimized for DDR (Double Data Rate) SDRAM applications
  • Supports SSTL_2 signal inputs and outputs
  • Flow-through architecture optimizes PCB layout
  • Meets SSTL_2 class I and class II specifications
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000 V per MIL STD 833 Method 3015 and 200 V per Machine Model
  • Full DDR solution provided when used with PCK857 and CBT3857


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SSTL16857DGG9352 630 37512Samples availableSOT362-1
(TSSOP48)
Tube Dry PackStandard MarkingSSTL16857DGG
week 13, 2005
SSTL16857DGG9352 630 37518Samples availableSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard MarkingSSTL16857DGG
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTL16857DGG9352 630 37512        not available
SSTL16857DGG9352 630 37518        not available

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Propagation Delay(ns)Operating Frequency(MHz)InputsOutputsSet-up time (DATA-CLK)(ns)Hold time (CLK-DATA)(ns)
SSTL16857DGGSOT362-1
(TSSOP48)
2.5?3.3DDR SDRAM registermaster reset0~+701.820014 x SSTL-214 x SSTL-20.80.5


Similar products
SSTL16857 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.