The SSTUH32864 is a 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer designed for 1.7 V to 1.9 V VDD operation.
All clock and data inputs are compatible with the JEDEC standard for SSTL_18. The control inputs are LVCMOS. All outputs are 1.8 V CMOS drivers that have been optimized to drive the DDR2 DIMM load.
The SSTUH32864 operates from a differential clock (CK and CK). Data are registered at the crossing of CK going HIGH, and CK going LOW.
The C0 input controls the pinout configuration of the 1 : 2 pinout from A configuration (when LOW) to B configuration (when HIGH). The C1 input controls the pinout configuration from 25-bit 1 : 1 (when LOW) to 14-bit 1 : 2 (when HIGH).
The device supports low-power standby operation. When the reset input (RESET) is LOW, the differential input receivers are disabled, and un-driven (floating) data, clock and reference voltage (VREF) inputs are allowed. In addition, when RESET is LOW all registers are reset, and all outputs are forced LOW. The LVCMOS RESET and Cn inputs must always be held at a valid logic HIGH or LOW level.
To ensure defined outputs from the register before a stable clock has been supplied, RESET must be held in the LOW state during power-up.
In the DDR2 RDIMM application, RESET is specified to be completely asynchronous with respect to CK and CK. Therefore, no timing relationship can be guaranteed between the two. When entering reset, the register will be cleared and the data outputs will be driven LOW quickly, relative to the time to disable the differential input receivers. However, when coming out of reset, the register will become active quickly, relative to the time to enable the differential input receivers. As long as the data inputs are LOW, and the clock is stable during the time from the LOW-to-HIGH transition of RESET until the input receivers are fully enabled, the design of the SSTUH32864 must ensure that the outputs will remain LOW, thus ensuring no glitches on the output.
The device monitors both DCS and CSR inputs and will gate the Qn outputs from changing states when both DCS and CSR inputs are HIGH. If either DCS or CSR input is LOW, the Qn outputs will function normally. The RESET input has priority over the DCS and CSR control and will force the outputs LOW. If the DCS-control functionality is not desired, then the CSR input can be hardwired to ground, in which case the setup time requirement for DCS would be the same as for the other Dn data inputs.
The SSTUH32864 is available in a 96-ball, low profile fine-pitch ball grid array (LFBGA96) package.
The SSTUH32864 is identical to SSTU32864 in function and performance, with higher-drive outputs optimized to drive heavy load nets (such as stacked DRAMs) while maintaining speed and signal integrity.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SSTUH32864EC | SSTUH32864EC-T | 9352 779 51518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking | SSTUH32864EC
| |
| SSTUH32864EC | SSTUH32864EC-S | 9352 779 51551 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Single | Standard Marking | SSTUH32864EC
| |
| SSTUH32864EC | SSTUH32864EC | 9352 779 51557 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SSTUH32864EC
| |
| SSTUH32864EC/G | SSTUH32864EC/G-T | 9352 779 52518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking | SSTUH32864EC/G
| Always Pb-free |
| SSTUH32864EC/G | SSTUH32864EC/G-S | 9352 779 52551 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Single | Standard Marking | SSTUH32864EC/G
| Always Pb-free |
| SSTUH32864EC/G | SSTUH32864EC/G | 9352 779 52557 | Volume production | SOT536-1
(LFBGA96) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SSTUH32864EC/G
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| SSTUH32864EC | 9352 779 51518 | 5.7200 | not available | ||||||
| SSTUH32864EC | 9352 779 51551 | 5.7200 | not available | ||||||
| SSTUH32864EC | 9352 779 51557 | 5.7200 | not available | ||||||
| SSTUH32864EC/G | 9352 779 52518 | Order samples | |||||||
| SSTUH32864EC/G | 9352 779 52551 | not available | |||||||
| SSTUH32864EC/G | 9352 779 52557 | not available |
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Propagation Delay(ns) | Operating Frequency(MHz) | Inputs | Outputs |
|---|---|---|---|---|---|---|---|---|---|
| SSTUH32864EC | SOT536-1
(LFBGA96) | 1.7~1.9 | DDR2 400-533 Registered DIMMs | high drive strength | 0~+70 | 1.4~1.8 | 0~270 | 14 (1:2) or 25 (1:1) x SSTL_18 | 25 (1:1) or 28 (1:2) x SSTL_18 |
| SSTUH32864EC/G | SOT536-1
(LFBGA96) | 1.7~1.9 | DDR2 400-533 Registered DIMMs | high drive strength | 0~+70 | 1.4~1.8 | 0~270 | 14 (1:2) or 25 (1:1) x SSTL_18 | 25 (1:1) or 28 (1:2) x SSTL_18 |
Similar products
SSTUH32864
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.