NXP Semiconductors


Select site:

English

SSTV16859

Selection guide

Datasheet

SSTV16859
(Product Specification)
19-Feb-02, 14 pages, 118 kB

Download all documentation

2.5 V 13-bit to 26-bit SSTL_2 registered buffer for stacked DDR DIMM

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SSTV16859 is a 13-bit to 26-bit SSTL_2 registered driver with differential clock inputs, designed to operate between 2.3 V and 2.7 V. All inputs are compatible with the JEDEC standard for SSTL_2 with V REF normally at 0.5*VDD , except the LVCMOS reset (RESET) input. All outputs are SSTL_2, Class II compatible which can be used for standard stub-series applications or capacitive loads. Master reset (RESET) asynchronously resets all registers to zero.

The SSTV16859 is intended to be incorporated into standard DIMM (Dual In-Line Memory Module) designs defined by JEDEC, such as DDR (Double Data Rate) SDRAM and SDRAM II Memory Modules. Different from traditional SDRAM, DDR SDRAM transfers data on both clock edges (rising and falling), thus doubling the peak bus bandwidth. A DDR DRAM rated at 133 MHz will have a burst rate of 266 MHz.

The device data inputs consist of different receivers. One differential input is tied to the input pin while the other is tied to a reference input pad, which is shared by all inputs.

The clock input is fully differential (CK and CK) to be compatible with DRAM devices that are installed on the DIMM. Data are registered at the crossing of CK going high, and CK going low. However, since the control inputs to the SDRAM change at only half the data rate, the device must only change state on the positive transition of the CK signal. In order to be able to provide defined outputs from the device even before a stable clock has been supplied, the device has an asynchronous input pin (RESET), which when held to the LOW state, resets all registers and all outputs to the LOW state.

The device supports low-power standby operation. When RESET is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET is low, all registers are reset, and all outputs are forced low. The LVCMOS RESET input must always be held at a valid logic high or low level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET must be held in the low state during power-up.

In the DDR DIMM application, RESET is specified to be completely asynchronous with respect to CK and CK. Therefore, no timing relationship can be guaranteed between the two. When entering RESET, the register will be cleared and the outputs will be driven low. As long as the data inputs are low, and the clock is stable during the time from the low-to-high transition of RESET until the input receivers are fully enabled, the outputs will remain low.

Available in 64-pin plastic thin shrink small outline package.

Features

  • Stub-series terminated logic for 2.5 V V DD (SSTL_2)
  • Optimized for stacked DDR (Double Data Rate) SDRAM applications
  • Supports SSTL_2 signal inputs as per JESD 8-9
  • Flow-through architecture optimizes PCB layout
  • ESD classification testing is done to JEDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114.
  • Latch-up testing is done to JEDEC Standard JESD78, which exceeds 100 mA.
  • Supports efficient low power standby operation
  • Full DDR 200/266 solution for stacked DIMMs at 2.5 V when used with PCKV857
  • See SSTV16857 for JEDEC compliant register support in unstacked DIMM applications
  • See SSTV16856 for driver/buffer version with mode select.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SSTV16859BSSSTV16859BS-T9352 712 66118Volume productionSOT684-1
(HVQFN56)
Reel Pack, SMD, 13"Standard MarkingSSTV16859BS
Always Pb-free
SSTV16859BSSSTV16859BS-S9352 712 66151Volume productionSOT684-1
(HVQFN56)
Tray Pack, Bakeable, SingleStandard MarkingSSTV16859BS
Always Pb-free
SSTV16859BSSSTV16859BS9352 712 66157Volume productionSOT684-1
(HVQFN56)
Tray Pack, Bakeable, MultipleStandard MarkingSSTV16859BS

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTV16859BS9352 712 66118        not available
SSTV16859BS9352 712 66151        Order samples
SSTV16859BS9352 712 66157        not available

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Propagation Delay(ns)Operating Frequency(MHz)InputsOutputsSet-up time (DATA-CLK)(ns)Hold time (CLK-DATA)(ns)
SSTV16859BSSOT684-1
(HVQFN56)
2.5DDR stacked SDRAM registermaster reset0~+702.420013 x SSTL-226 x SSTL-20.750.75


Similar products
SSTV16859 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.