NXP Semiconductors


Select site:

English

SSTVN16859

Selection guide

Datasheet

SSTVN16859
(Product Specification)
15-Jul-04, 11 pages, 95 kB

Download all documentation

13-bit 1:2 SSTL_2 registered buffer for DDR

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SSTVN16859 is a 13-bit to 26-bit SSTL_2 registered driver with differential clock inputs, designed to operate between 2.3 V and 2.7 V for PC1600 ? PC2700 applications or between 2.5 V and 2.7 V for PC3200 applications. All inputs are compatible with the JEDEC standard for SSTL_2 with VREF normally at 0.5*VDD , except the LVCMOS reset (RESET) input. All outputs are SSTL_2, Class II compatible which can be used for standard stub-series applications or capacitive loads. Master reset (RESET) asynchronously resets all registers to zero.

The SSTVN16859 is intended to be incorporated into standard DIMM (Dual In-Line Memory Module) designs defined by JEDEC, such as DDR (Double Data Rate) SDRAM and SDRAM II Memory Modules. Different from traditional SDRAM, DDR SDRAM transfers data on both clock edges (rising and falling), thus doubling the peak bus bandwidth. A DDR DRAM rated at 133 MHz will have a burst rate of 266 MHz.

The device data inputs consist of different receivers. One differential input is tied to the input pin while the other is tied to a reference input pad, which is shared by all inputs.

The clock input is fully differential (CK and CK) to be compatible with DRAM devices that are installed on the DIMM. Data are registered at the crossing of CK going HIGH, and CK going LOW. However, since the control inputs to the SDRAM change at only half the data rate, the device must only change state on the positive transition of the CK signal. In order to be able to provide defined outputs from the device even before a stable clock has been supplied, the device has an asynchronous input pin (RESET), which when held to the LOW state, resets all registers and all outputs to the LOW state.

The device supports low-power standby operation. When RESET is LOW, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF ) inputs are allowed. In addition, when RESET is LOW, all registers are reset, and all outputs are forced LOW. The LVCMOS RESET input must always be held at a valid logic HIGH or LOW level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET must be held in the LOW state during power-up.

In the DDR DIMM application, RESET is specified to be completely asynchronous with respect to CK and CK. Therefore, no timing relationship can be guaranteed between the two. When entering RESET, the register will be cleared and the outputs will be driven LOW. As long as the data inputs are LOW, and the clock is stable during the time from the LOW-to-HIGH transition of RESET until the input receivers are fully enabled, the outputs will remain LOW.

Features

  • Stub-series terminated logic for 2.5 V VDD (SSTL_2)
  • Designed for PC1600?PC2700 (at 2.5 V) and PC3200 (at 2.6 V) applications
  • Pin and function compatible with JEDEC standard SSTV16859
  • Supports SSTL_2 signal inputs as per JESD 8?9
  • Flow-through architecture optimizes PCB layout
  • ESD classification testing is done to JEDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114.
  • Latch-up testing is done to JEDEC Standard JESD78, which exceeds 100 mA.
  • Supports efficient low power standby operation
  • Full DDR solution when used with PCKVF857
  • Available in 56-terminal HVQFN packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SSTVN16859BSSSTVN16859BS-T9352 769 55118Volume productionSOT684-1
(HVQFN56)
Reel Pack, SMD, 13"Standard MarkingSSTVN16859BS
Always Pb-free
SSTVN16859BSSSTVN16859BS-S9352 769 55151Volume productionSOT684-1
(HVQFN56)
Tray Pack, Bakeable, SingleStandard MarkingSSTVN16859BS
SSTVN16859BSSSTVN16859BS9352 769 55157Volume productionSOT684-1
(HVQFN56)
Tray Pack, Bakeable, MultipleStandard MarkingSSTVN16859BS

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTVN16859BS9352 769 55118  1.5600NADIGI-KEY CORPORATION6,000 1/8/2009Buy onlinenot available
   NADIGI-KEY CORPORATION8,000 1/8/2009Buy online 
SSTVN16859BS9352 769 55151  1.5600      not available
SSTVN16859BS9352 769 55157  1.5600      Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.