NXP Semiconductors


Select site:

English

TDA4863J; TDA4863AJ

Selection guide

Datasheet

TDA4863J; TDA4863AJ
(Product Specification)
17-Aug-00, 20 pages, 105 kB

Download all documentation

Vertical deflection booster

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA4863J and TDA4863AJ are deflection boosters for use in vertical deflection systems for frame frequencies up to 200 Hz.

The TDA4863J needs a separate flyback supply voltage, so the supply voltages are independently adjustable to optimize power consumption and flyback time.

For the TDA4863AJ the flyback supply voltage will be generated internally by doubling the supply voltage and therefore a separate flyback supply voltage is not needed.

Both circuits provide differential input stages and fit well with the TDA485X monitor deflection controller family.

Features

  • Power amplifier with differential inputs
  • Output current up to 3 A (p-p)
  • High vertical deflection frequency up to 200 Hz
  • High linear sawtooth signal amplification
  • Flyback generator:
    • TDA4863J: separate adjustable flyback supply voltage up to 60 V
    • TDA4863AJ: internally doubled supply voltage (two supply voltages only for DC-coupled outputs).


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA4863AJ/V19352 637 55112Volume productionSOT524-1
(DBS7P)
TubeStandard MarkingTDA4863AJ/V1
Always Pb-free
TDA4863J/V19352 637 54112Volume productionSOT524-1
(DBS7P)
TubeStandard MarkingTDA4863J/V1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA4863AJ/V19352 637 55112        Order samples
TDA4863J/V19352 637 54112        Order samples

Applications


Related applications
50-60 Hz CRT integrated DTV (TV210D)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.