NXP Semiconductors


Select site:

English

TDA5140A

Selection guide

Datasheet

TDA5140A
(Product Specification)
01-Apr-94, 24 pages, 174 kB

Download all documentation

Brushless DC motor drive circuit

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA5140A is a bipolar integrated circuit used to drive 3-phase brushless DC motors in full-wave mode. The device is sensorless (saving of 3 hall-sensors) using the back-EMF sensing technique to sense the rotor position.

Features

  • Full-wave commutation (using push/pull drivers at the output stages) without position sensors
  • Built-in start-up circuitry
  • Three push-pull outputs:
    - 0.8 A output current (typ.)
    - low saturation voltage
    - built-in current limiter
  • Thermal protection
  • Flyback diodes
  • Tacho output without extra sensor
  • Position pulse stage for phase-locked-loop control
  • Transconductance amplifier for an external control transistor.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA5140AT/C19350 002 30112Volume productionSOT163-1
(SO20)
TubeStandard MarkingTDA5140AT/C1
week 50, 2004
TDA5140AT/C19350 002 30118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingTDA5140AT/C1
week 50, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA5140AT/C19350 002 30112        not available
TDA5140AT/C19350 002 30118        Order samples

Applications

  • VCR
  • Laser beam printer
  • Fax machine
  • Blower
  • Automotive.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.