The TDA5145 is a bipolar integrated circuit used to drive 3-phase brushless DC motors in full-wave mode. The device is sensorless (saving of 3 hall-sensors) using the back-EMF sensing technique to sense the rotor position. It includes bidirectional control, brake function and has a special circuit built-in to reduce the EMI (soft switching output stages).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA5145T/C3 | 9350 766 50512 | Volume production | SOT136-1
(SO28) | Tube Dry Pack | Standard Marking | TDA5145T/C3
| week 5, 2005 | |
| TDA5145T/C3 | 9350 766 50518 | Volume production | SOT136-1
(SO28) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA5145T/C3
| week 49, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TDA5145T/C3 | 9350 766 50512 | not available | |||||||
| TDA5145T/C3 | 9350 766 50518 | Order samples |
Application Notes
| Type number | Package | REMARKS | Max supply(v) | Output Current Limit(mA) | Power Dissipation(W) |
|---|---|---|---|---|---|
| TDA5145T/C3 | SOT136-1
(SO28) | 3-phase brushless, Brake function, bi-directional control, soft-switching outputs | 4~18 | 2 | 1.3 |
Similar products
TDA5145
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.