NXP Semiconductors


Select site:

English

TDA6107JF

Selection guide

Datasheet

TDA6107JF
(Product Specification)
18-Oct-02, 20 pages, 96 kB

Download all documentation

General description

The TDA6107JF includes three video output amplifiers and is intended to drive the three cathodes of a colour CRT directly. The device is contained in a plastic DIL-bent-SIL 9-pin medium power (DBS9MPF) package, and uses high-voltage DMOS technology.

To obtain maximum performance, the amplifier should be used with black-current control.

Features

  • Typical bandwidth of 5.5 MHz for an output signal of 60 V (p-p)
  • High slew rate of 900 V/ms
  • No external components required
  • Very simple application
  • Single supply voltage of 200 V
  • Internal reference voltage of 2.5 V
  • Fixed gain of 50
  • Black-Current Stabilization (BCS) circuit with voltage window from 1.8 to 6 V and current window from
  • -100 uA to 10 mA
  • Thermal protection
  • Internal protection against positive flashover discharges appearing on the CRT.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA6107JF/N39352 713 37112Volume productionSOT111-1
(DBS9MPF)
TubeStandard MarkingTDA6107JF/N3
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA6107JF/N39352 713 37112        not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.