The TDA6650ATT; TDA6651ATT is a programmable 3-band mixer/oscillator and low phase noise PLL synthesizer intended for pure 3-band tuner concepts applied to hybrid (digital and analog) or digital-only terrestrial and cable TV reception.
The device includes three double balanced mixers for low, mid and high bands, three oscillators for the corresponding bands, a switchable IF amplifier, a wideband AGC detector and a low noise PLL synthesizer. Two pins are available between the mixer output and the IF amplifier input to enable IF filtering for improved signal handling and to improve the adjacent channel rejection.
The IF amplifier is switchable in order to drive both symmetrical and asymmetrical outputs. When it is used as an asymmetrical amplifier, the IFOUTB pin needs to be connected to the supply voltage VCCA .
Five open-drain PMOS ports are included on the IC. Two of them, BS1 and BS2, are also dedicated to the selection of the low, mid and high bands. PMOS port BS5 pin is shared with the ADC.
The AGC detector provides a control that can be used in a tuner to set the gain of the RF stage. Six AGC take-over points are available by software. Two programmable AGC time constants are available for search tuning and normal tuner operation.
The local oscillator signal is fed to the fractional-N divider. The divided frequency is compared to the comparison frequency into the fast phase detector which drives the charge pump. The loop amplifier is also on-chip, including the high-voltage transistor to drive directly the 33 V tuning voltage without the need to add an external transistor.
The comparison frequency is obtained from an on-chip crystal oscillator. The crystal frequency can be output to the XTOUT pin to drive the clock input of a digital demodulation IC.
Control data is entered via the I2C-bus; six serial bytes are required to address the device, select the Local Oscillator (LO) frequency, select the step frequency, program the output ports and set the charge pump current or enable or disable the crystal output buffer, select the AGC take-over point and time constant and/or select a specific test mode. A status byte concerning the AGC level detector and the ADC voltage can be read out on the SDA line during a read operation. During a read operation, the loop 'in-lock' flag, the power-on reset flag and the automatic loop bandwidth control flag are read.
The device has 4 programmable addresses. Each address can be selected by applying a specific voltage to pin AS, enabling the use of multiple devices in the same system.
The I2C-bus is fast mode compatible, except for the timing as described in the functional description and is compatible with 5 V, 3.3 V and 2.5 V microcontrollers depending on the voltage applied to pin BVS.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA6650ATT/C3 | 9352 771 52118 | Volume production | SOT510-1
(TSSOP38) | Reel Pack, SMD, 13" | Standard Marking | TDA6650ATT/C3
| week 40, 2004 | |
| TDA6650ATT/C3 | 9352 771 52518 | Volume production | SOT510-1
(TSSOP38) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA6650ATT/C3
| week 40, 2004 | |
| TDA6651ATT/C3 | 9352 771 48118 | Volume production | SOT510-1
(TSSOP38) | Reel Pack, SMD, 13" | Standard Marking | TDA6651ATT/C3
| week 40, 2004 | |
| TDA6651ATT/C3 | 9352 771 48518 | Volume production | SOT510-1
(TSSOP38) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA6651ATT/C3
| week 40, 2004 | |
| TDA6651ATT/C3/S2 | 9352 796 93118 | Volume production | SOT510-1
(TSSOP38) | Reel Pack, SMD, 13" | Standard Marking | TDA6651ATT/C3/S2
| Always Pb-free | |
| TDA6651ATT/C3/S2 | 9352 796 93518 | Volume production | SOT510-1
(TSSOP38) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA6651ATT/C3/S2
| Always Pb-free | |
| TDA6651ATT/C3/S3 | 9352 823 93118 | Volume production | SOT510-1
(TSSOP38) | Reel Pack, SMD, 13" | Standard Marking | TDA6651ATT/C3/S3
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TDA6650ATT/C3 | 9352 771 52118 | not available | |||||||
| TDA6650ATT/C3 | 9352 771 52518 | not available | |||||||
| TDA6651ATT/C3 | 9352 771 48118 | not available | |||||||
| TDA6651ATT/C3 | 9352 771 48518 | not available | |||||||
| TDA6651ATT/C3/S2 | 9352 796 93118 | not available | |||||||
| TDA6651ATT/C3/S2 | 9352 796 93518 | not available | |||||||
| TDA6651ATT/C3/S3 | 9352 823 93118 | not available |
For all applications, the recommendations given in the latest Application note AN10544 must be used.
Related applications
50-60 Hz CRT integrated DTV (TV210D)
PCI analog stereo TV receiver
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.