NXP Semiconductors


Select site:

English

UBA2024

Selection guide

Datasheet

UBA2024
(Product Specification)
16-Oct-08, 12 pages, 70 kB

Download all documentation

General description

The UBA2024P is a high-voltage monolithic integrated circuit. The Integrated Circuit (IC) is designed for driving Compact Fluorescent Lamps (CFL) in a half-bridge configuration.

The IC features a soft start function, an adjustable internal oscillator and an internal drive function with a high-voltage level shifter for driving the half-bridge.

To guarantee an accurate 50 pct duty cycle, the oscillator signal is passed through a divider before being fed to the output drivers.

Features

  • Integrated half-bridge power transistors
  • Integrated bootstrap diode
  • Integrated low-voltage supply
  • Adjustable oscillator frequency
  • Maximum voltage of 550 V
  • Minimum glow time control
  • Soft start

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2024P/N1UBA2024P/N19352 743 32112Volume productionSOT97-1
(DIP8)
TubeStandard MarkingUBA2024P/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UBA2024P/N19352 743 32112  1.0400NADIGI-KEY CORPORATION1,677 1/8/2009Buy onlineOrder samples
   ASIASAC - Taiwanyes200001/09/2009Buy online 
   ASIASACL - Hong Kong/Chinayes200001/09/2009Buy online 

Applications

  • Driver for any kind of load in a half-bridge configuration
  • Especially for electronically self-ballasted CFL for lamp currents up to 220 mA (RMS) under the restriction that the maximum junction temperature is not exceeded


Related applications
CFL

Block diagrams/pinning

Design support

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.