NXP Semiconductors


Select site:

English

UBA2032

Selection guide

Datasheet

UBA2032
(Product Specification)
24-Mar-05, 21 pages, 131 kB

Download all documentation

General description

The UBA2032 is a high voltage monolithic integrated circuit made in the EZ-HV SOI process. The circuit is designed for driving the MOSFETs in a full bridge configuration. In addition, it features a disable function, an internal adjustable oscillator and an external drive function with a high-voltage level shifter for driving the bridge. To guarantee an accurate 50pct duty factor, the oscillator signal can be passed through a divider before being fed to the output drivers.

Features

  • Full bridge driver circuit
  • Integrated bootstrap diodes
  • Integrated high voltage level shift function
  • High voltage input for the internal supply voltage
  • 550 V maximum bridge voltage
  • Bridge disable function
  • Input for start-up delay
  • Adjustable oscillator frequency
  • Predefined bridge position during start-up
  • Adaptive non-overlap.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2032T/N39352 778 76118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingUBA2032T/N3
Always Pb-free
UBA2032TS/N3UBA2032TS/N3-T9352 778 77118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingUBA2032TS/N3
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UBA2032T/N39352 778 76118        Order samples
UBA2032TS/N39352 778 77118  1.9500ASIAWPI1,000100001/08/2009Buy onlinenot available
   NADIGI-KEY CORPORATION1,000 1/8/2009Buy online 
   NADIGI-KEY CORPORATION1,591 1/8/2009Buy online 

Applications

  • The UBA2032 can drive (via the MOSFETs) any kind of load in a full bridge configuration
  • The circuit is especially designed as a commutator for High Intensity Discharge (HID) lamps.

Design support

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.