NXP Semiconductors


Select site:

English

UBA2035

Selection guide

Datasheet

UBA2035
(Product Specification)
31-Oct-08, 13 pages, 72 kB

Download all documentation

HF full bridge control IC for HID lighting

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The UBA2035 is a high voltage monolithic Integrated Circuit (IC) manufactured in a High Voltage Silicon On Insulator (HVSOI) process. This circuit is designed for driving MOSFETs in a full bridge configuration. In addition, it features a disable function, an internal adjustable oscillator and an external clock input function with a high-voltage level shifter for driving the bridge. To guarantee an accurate 50 pct duty cycle, the oscillator signal can be passed through a divider before being fed to the output drivers.

The UBA2035 is especially suitable for High Intensity Discharge (HID) lamp drivers for projectors and general lighting applications for which a small non-overlap time is required.

Features

  • Full bridge driver circuit
  • Integrated bootstrap diodes
  • 550 V series regulator input to make the internal supply
  • 550 V maximum bridge voltage
  • Accurate bridge disable function
  • Input for start-up delay
  • Adjustable oscillator frequency
  • Selectable frequency divider
  • Predefined bridge position during start-up
  • A fixed non-overlap (< 200 ns)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2035TS/N19352 843 77118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingUBA2035TS/N1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UBA2035TS/N19352 843 77118        not available

Applications

  • The UBA2035 can drive (via the power MOSFETs) any kind of load in a full bridge configuration
  • The circuit is especially designed as a commutator controller for high intensity discharge lamps in projectors and general lighting applications

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.