NXP Semiconductors


Select site:

English

UBA2036TS

Selection guide

Datasheet

UBA2036TS
(Product Specification)
30-Oct-08, 13 pages, 75 kB

Download all documentation

Full bridge control IC for HID automotive lighting

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The UBA2036 is a high voltage monolithic Integrated Circuit (IC) manufactured in a High Voltage Silicon On Insulator (HVSOI) process. This circuit is designed for driving MOSFETs in a full bridge configuration. In addition, it features a disable function, an internal adjustable oscillator and an external clock input function with a high-voltage level shifter for driving the bridge. To guarantee an accurate 50 pct duty cycle, the oscillator signal can be passed through a divider before being fed to the output drivers.

The UBA2036 is especially suitable for High Intensity Discharge (HID) lamp drivers for car headlights, projectors and general lighting applications.

Features

  • Full bridge driver circuit
  • Integrated bootstrap diodes
  • 464 V integrated high voltage level shift function to drive HID lamps below ground level
  • 550 V series regulator input to make the internal supply
  • 550 V maximum bridge voltage
  • Accurate bridge disable function
  • Input for start-up delay
  • Adjustable oscillator frequency
  • Selectable frequency divider
  • Predefined bridge position during start-up
  • Adaptive non-overlap

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2036TS/N19352 841 59118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard MarkingUBA2036TS/N1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UBA2036TS/N19352 841 59118        not available

Applications

  • The UBA2036 can drive (via the power MOSFETs) any kind of load in a full bridge configuration
  • The circuit is especially designed as a commutator controller for HID lamps in car headlights, projectors and general lighting applications

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.