Select site:
English
No matching Product Information Page available

No exact match for UZZ9000 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 21
21 results were found in 0.095 seconds
1 Contactless Angle Measurement using KMZ41 and UZZ9000...Semiconductors Contactless Angle Measurement Using KMZ41 and UZZ9000 Application Note AN00023 2 Abstract Angle...sensor KMZ41 and the sensor signal conditioning IC UZZ9000. The UZZ9000 was designed for the usage with the KMZ41 and therefore...+ http://www.nxp.com/acrobat_download/applicationnotes/UZZ9000_APPN.pdfContent type:Application notes, File type:PDF
2 Contactless Angle Measurement using KMZ41 and UZZ9000...Contactless Angle Measurement using KMZ41 and UZZ9000 AN98097 Philips Semiconductors Contactless Angle Measurement Using KMZ41 and UZZ9000 Application Note AN98097 2 Abstract...and the sensor signal conditioning IC UZZ9000. The UZZ9000 was designed for the usage...+ http://www.nxp.com/acrobat_download/applicationnotes/AN98097_1.pdfContent type:Application notes, File type:PDF
3 UZZ9000.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight UZZ9000 SOT137-1 SO24 NA 626.60 mg Subpart Material group Substances CAS number Mass(mg) Mass...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/UZZ9000.htmlContent type:Chemical content, File type:HTML
4 Two-chip sensor solution for contactless angular measurement...contactless angle measurement system consists of the magnetoresistive sensor KMZ41 and a sensor signal conditioning IC. With the UZZ9000 for ratiometric linear voltage output and the UZZ9001 with a digital SPI interface, the adoption to different application...+ http://www.nxp.com/news/content/file_565.htmlContent type:News, File type:HTML
5 Contactless Angle Measurement using KMZ41 and UZZ9001...sensor KMZ41 and the sensor signal conditioning IC UZZ9000 or UZZ9001. The UZZ9000 is described in the Application Note AN98097 from...Semiconductors. The UZZ9001 is very similar to the UZZ9000 described in the Application note AN98097. Instead of the...+ http://www.nxp.com/acrobat_download/applicationnotes/UZZ9001_APPNOTE00004.pdfContent type:Application notes, File type:PDF
6 Sensors_brochure.indd...complement the KMZ family of angle sensors, the UZZ9000 series provides optimized single-chip signal...point to maximize design flexibility. UZZ9000 and UZZ9001 key specifications Property UZZ9000 UZZ9001 Supply voltage 5 V +/- 10...+ http://www.nxp.com/acrobat_download/literature/9397/75015728.pdfContent type:Literature, File type:PDF
7 Sensors_brochure.indd...complement the KMZ family of angle sensors, the UZZ9000 series provides optimized single-chip signal...point to maximize design flexibility. UZZ9000 and UZZ9001 key specifications Property UZZ9000 UZZ9001 Supply voltage 5 V +/- 10...+ http://www.nxp.com/acrobat_download/literature/9397/75015729.pdfContent type:Literature, File type:PDF
8 Angle Sensors leaflet...sensors). Together, the KMZ41 and UZZ9000 provide a standard analog output that...by mechanical set-up variations. UZZ9000 UZZ9001 Supply voltage 5 V 5 V Interface analog...VO2 VS1 VS2 Block diagram of UZZ9000 single-chip sensor signal conditioning...+ http://www.nxp.com/acrobat_download/literature/9397/75005985.pdfContent type:Literature, File type:PDF
9 75003655.pdf...conditioning, Philips has developed the UZZ9000, a single chip with all conditioning...the two separate bridges. KMZ41/ UZZ9000 0...30 to 0...180 4.5 to 5...The combination of our KMZ41 sensor and UZZ9000 sensor conditioning electronics is one...+ http://www.nxp.com/acrobat_download/literature/9397/75003655.pdfContent type:Literature, File type:PDF
10 dn61_b.xls...935275093118 TDA6509TT/C3 RFS DN60 935231210557 TDA9852H/V2 RFS DN57 935261644112 TEA1402/N2 RFS DN57 934055063118 UZZ9000 RFS DN59 934055833118 UZZ9001 RFS DN59 935264976557 VP27299A2 RFS DN46 934058536127 PHP176NQ04T RFS DN60 935278038015...+ http://www.nxp.com/acrobat_download/other/eol/dn61_b.pdfContent type:Other, File type:PDF
[1 - 10] of 21