Select site:
English
No matching Product Information Page available

No exact match for UZZ9001 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 17
17 results were found in 0.092 seconds
1 Contactless Angle Measurement using KMZ41 and UZZ9001...Contactless Angle Measurement using KMZ41 and UZZ9001 AN00004 Philips Semiconductors Contactless Angle Measurement Using KMZ41 and UZZ9001 Application Note AN00004 2 Abstract...sensor signal conditioning IC UZZ9000 or UZZ9001. The UZZ9000 is described in the Application...+ http://www.nxp.com/acrobat_download/applicationnotes/UZZ9001_APPNOTE00004.pdfContent type:Application notes, File type:PDF
2 UZZ9001.html...Declaration. Typenumber Package Package description Moisture Sensitivity Level Total product weight UZZ9001 SOT137-1 SO24 NA 626.60 mg Subpart Material group Substances CAS number Mass(mg) Mass...+ http://www.nxp.com/cgi-bin/pldb/chemical_content/UZZ9001.htmlContent type:Chemical content, File type:HTML
3 Two-chip sensor solution for contactless angular measurement...magnetoresistive sensor KMZ41 and a sensor signal conditioning IC. With the UZZ9000 for ratiometric linear voltage output and the UZZ9001 with a digital SPI interface, the adoption to different application environments can be solved. Both ICs were designed for...+ http://www.nxp.com/news/content/file_565.htmlContent type:News, File type:HTML
4 Sensors Angle sensors and conditioning ICs...Magnetoresistive sensors for magnetic field measurement Application note AN00004 - Contactless angle measurement using KMZ41 and UZZ9001 KMA200 Programmable angle sensor 155 KMA200_6 KMZ43T Magnetic field sensor 61 KMZ43T_3+ /products/automotive/mrsensors/anglesensors/index.htmlContent type:Other, File type:HTML
5 Sensors_brochure.indd...maximize design flexibility. UZZ9000 and UZZ9001 key specifications Property UZZ9000 UZZ9001 Supply voltage 5 V +/- 10 % 5 V...4.5 V analog linear -40 ...+150 UZZ9001 signal conditioning unit SO24 4.5 ... 5...+ http://www.nxp.com/acrobat_download/literature/9397/75015728.pdfContent type:Literature, File type:PDF
6 Sensors_brochure.indd...maximize design flexibility. UZZ9000 and UZZ9001 key specifications Property UZZ9000 UZZ9001 Supply voltage 5 V +/- 10 % 5 V...4.5 V analog linear -40 ...+150 UZZ9001 signal conditioning unit SO24 4.5 ... 5...+ http://www.nxp.com/acrobat_download/literature/9397/75015729.pdfContent type:Literature, File type:PDF
7 dn61_b.xls...935231210557 TDA9852H/V2 RFS DN57 935261644112 TEA1402/N2 RFS DN57 934055063118 UZZ9000 RFS DN59 934055833118 UZZ9001 RFS DN59 935264976557 VP27299A2 RFS DN46 934058536127 PHP176NQ04T RFS DN60 935278038015 PCA8565AU/5BA/1 RFS DN60+ http://www.nxp.com/acrobat_download/other/eol/dn61_b.pdfContent type:Other, File type:PDF
8 Angle Sensors leaflet...chip system to replace directly potentiometer solutions. The UZZ9001 supports direct interfacing microprocessors. As with all...operation unaffected by mechanical set-up variations. UZZ9000 UZZ9001 Supply voltage 5 V 5 V Interface analog, ratiometric 13-bit SPI...+ http://www.nxp.com/acrobat_download/literature/9397/75005985.pdfContent type:Literature, File type:PDF
9 DN60 Exhibit B.PDF...List Exhibit B MAG 6TG 12NC Description Product Status R25 846002 935273213518 TDA8271HN/C1 RFS R53 52313J 934055833118 UZZ9001 RFS R32 557209 935219650518 SAA7388GP/M1 RFS R75 4541C1 934054808115 PDTC144WK RFS R73 4116HC 934056663118 PIP3202-DC RFS...+ http://www.nxp.com/acrobat_download/other/eol/dn60_b.pdfContent type:Other, File type:PDF
10 DN59.xls...934055063118 T S 3 31-Mar-08 30-Jun-08 See Comments Standard End of Life. Proposal: Change over to KMA200 1107 UZZ9001 SIGNAL CONDITIONG IC 934055833118 T S 3 31-Mar-08 30-Jun-08 See Comments Standard End of Life. Proposal: Change...+ http://www.nxp.com/acrobat_download/other/eol/dn59_a.pdfContent type:Other, File type:PDF
[1 - 10] of 17