NXP Semiconductors


Select site:

English

Class D (car radio)

Selection guide
クラス D (カー ラジオ)
TDF8553J/N1 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDF8590TH/N1 - 2 X 80 W SE (4 Ohm) or 1 X 160 W BTL (8 Ohm) class-D amplifier
TDF8591TH/N1 - 2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier
TDF8599TD/N2 - I2C-bus controlled dual channel 43 W/2 Ohm single channel 85 W/1 Ohm class-D power amplifier with load diagnostics
TDF8599TH/N2 - I2C-bus controlled dual channel 43 W/2 Ohm single channel 85 W/1 Ohm class-D power amplifier with load diagnostics
TDF8599TH/N2/S480 - I2C-bus controlled dual channel 43 W/2 Ohm single channel 85 W/1 Ohm class-D power amplifier with load diagnostics

Our class-D car radio audio amplifiers combine high reliability, affordability and best performance

Our class-D car radio audio amplifiers combine high reliability with genuine affordability, and add meaningful features that improve performance. A complete range is available from 26 W up to 130 W

Key benefits

  • High voltage technology reduces diameter and weight of cables
  • Audiophile sound quality
  • Lowest power consumption
  • Pin-to-pin compatible families
  • Low PPM-rates, enhanced robustness

Key features

  • Advanced protections prevent audio-holes and pop noise
  • Audio amplifiers with analogue inputs and (digital-inputs)
  • Closed loop topology supports low-cost (weak) power supplies
  • Packages available that enable single layer PCB designs for head units and sound systems
  • Automotive qualified AEC–Q100

Key applications

  • Car radio head units
  • Sound system trunk units

Descriptive summary

Using a practically inaudible automatic power reduction scheme, our class-D car radio amplifiers avoid over-temperature conditions and, as a result, have no audio holes under every condition. Pin-to-pin compatibility within each family means you get the most practical solutions, while low-cost, single-layer PCB reference designs ensure optimal performance for EMC.