フィリップスの先進車載ネットワーキング(IVN)技術は、自動車の運転エクスペリエンスに1つ上のレベルの安全性、利便性、そして性能をもたらすシステムを可能にします。主要なIVNプロトコルの市場リーダーでありイノベータでもあるフィリップスは、幅広い車載アプリケーション向けの実績あるソリューションを提供し、トラクション、ABS、照明、車内装備などの制御分野をカバーしています。また、LIN、FlexRay、およびセーフバイワイヤなどの主要な業界コンソーシアムとの密接な連携作業を通して、フィリップスは将来の車載システム・ソリューションを推進し、インテリジェントな交通手段はより現実のものとなるでしょう。
| CAN/LIN fail-safe Sytem Basis Chips - [14]
- | |||
| Fault-tolerant CAN tranceivers - [5] - | |||
| High-speed CAN tranceivers - [10] - | |||
| J1850 VPW transceiver - [2] - | |||
| LIN I/O slave expander - [1] - | |||
| LIN transceivers - [2] - | |||
| Single wire CAN tranceivers - [1] - | |||