Our power-management solutions give people more of what they want - more talk time, more standby time, and more play time.
Whether it's an ultra-low-cost handset (ULCH), a high-end smartphone, or a portable media player, we have the right combination of features to extend battery life while making the most of advanced features like hi-fi audio, video processing, and larger color displays.
Each power management unit (PMU) is a compact, standalone unit that increases design flexibility while reducing board space. Programmable power supplies let the system adapt to different operating conditions, so power consumption can be managed in real time.
The
PMU PCF50626, for example, has 21 programmable power supplies,
a touchscreen interface, a 10-bit ADC, ambient light control, 1-A charging current, and a thermal regulation loop - all in a
package that measures just 7 x 7 mm. It's designed for use in cellular terminals, and works seamlessly with Nexperia cellular
multimedia basebands and application processors, or processors from other suppliers.
For portable media players, our PMUs integrate DC/DC converters, LDOs, and other features specially selected to improve media performance. The PCF50633, for example, has two programmable DC/DC step-down converters (up to 500 mA), one DC/DC auto up/down converter (up to 1.1 A), a white LED boost converter (up to 20 V), several LDOs, support for battery charging, an ambient light monitor, and more. All its functions are fully programmable via an I²C interface, and the package measures only 8x8 mm.
We even make a special PMU, the
PCF50685, just for use in the connectivity
and broadcast subsystems of a mobile device. This highly integrated device offers several features, including integrated switching
converters and linear regulators, that increase flexibility and energy efficiency while reducing size and lowering cost. It
offloads the main processor by performing system-level functions like reset generation, power sequencing, and supply on/off
control, so systems that incorporate Wireless LAN (WLAN), TV-on-mobile, or Ultra-wide Band (UWB) operate more efficiently.
The table below shows our complete portfolio of application-specific PMUs. We also develop customer-specific solutions that address the unique power-management issues of individual systems.
| Product | Features |
|---|---|
| Nine programmable power supplies, integrated charging interface for main battery and back-up battery, charge pump for backlight, SIM interface, sophisticated on/off control, 6x6-mm package. All functions fully programmable by I²C serial control interface. | |
| Eleven programmable power supplies, fully integrated charger (charging pass transistor is also integrated), 700-mA charging current, USB charging, DC-DC converter for low power consumption, 256-step backlight dimming, sophisticated on/off control, 6x6-mm package. All functions fully programmable by I²C serial control interface. | |
| Twenty-one programmable and fully controllable power supplies, fully integrated charger (charging pass transistor also integrated), 1-A charging current, touchscreen interface, 10-bit ADC, ambient light control, thermal regulation loop, sophisticated on/off control, 7x7-mm package. All functions fully programmable by I²C serial control interface. |
| Product | Features |
|---|---|
| PCF50633 | Two programmable DC/DC step-down converters (up to 500 mA), one DC/DC auto up/down converter (up to 1.1 A), one white LED boost converter (up to 20 V), seven LDOs, up to four GPO, interrupt controller, fully integrated main battery charger for USB charging and charge-and-play, backup battery charger, 10-bit ADC, 32-kHz clock output, battery voltage monitor, ambient light monitor, 68-pin HVQFN package (8x8 mm). All functions fully programmable by I²C serial control interface. |