[an error occurred while processing this directive]
ユーザー インターフェース

General Description

NXPは、NXP Sound Solutionsとの提携によって、ボード面積を節約し、携帯電話をスタイリッシュにするフォーマットを用いて優れたステレオ・サウンドを提供します。その結果、より充実したモバイル・エクスペリエンスと、より楽しく使える携帯電話が実現します。


 Product  Description
Ultra-portable sound panels Lightweight, foldable speakers for sharing music anytime, anywhere
Ultra-thin sound panels Small, lightweight, portable flat-panel speakers with high-quality audio
Tiny headphones 13-mm round stereo headphones
Power Pico 8-mm round receiver with improved power handling and higher sensitivity
Rectangular speaker High-performance, space-efficient (11 x 15 mm) speaker for mobile handsets
Rectangular receiver High-performance rectangular receiver with industry-leading dimensions (10 x 4.8 x 2.0 mm), patented front resonator, and extremely robust spring connector
Round receivers 8 to 23 mm in diameter
Round speakers 16 to 50 mm in diameter
Multifunction transducers 18 to 23 mm in diameter

関連製品