NXP Semiconductors


Select site:

English

UTMI+ Low Pin Interface (ULPI) transceivers

Selection guide
UTMI+ Low ピン インターファース (ULPI) トランシーバ
ISP1504A1ET - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1504ABS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1504C1ET - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1504CBS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1505ABS - ULPI Hi-Speed USB host and peripheral transceiver
ISP1505CBS - ULPI Hi-Speed USB host and peripheral transceiver
ISP1506ABS - ULPI Hi-Speed USB OTG transceiver
ISP1506BBS - ULPI Hi-Speed USB OTG transceiver
ISP1507ABS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1507BBS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1507CBS - ULPI Hi-Speed Universal Serial Bus host and peripheral transceiver
ISP1507DBS - ULPI Hi-Speed Universal Serial Bus host and peripheral transceiver
ISP1507EBS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1507FBS - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1508AET - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1508BET - ULPI Hi-Speed Universal Serial Bus On-The-Go transceiver
ISP1512AUK - ULPI Hi-Speed USB transceiver
ISP1704AET - ULPI Hi-Speed USB transceiver
ISP1705AET - ULPI Hi-Speed USB transceiver
ISP1705HN - ULPI Hi-Speed USB transceiver

Latest products

ISP1506A; ISP1506B

ULPI Hi-Speed USB OTG transceiver

Datasheet (428Kb)

Latest user manuals

UM10079 2 (441Kb)
UM10058 2 (637Kb)

Latest application notes

AN10080 1 (158Kb)
AN10081 1 (145Kb)

Our Certified USB products include small-footprint and lead-free solutions optimized for a wide range of applications, including cellular handsets and personal media players. We are one of the world's top supplier of USB and USB OTG, and offer one of the broadest portfolios in the industry.


To help designers get to market faster, we offer a comprehensive set of software components that reduce development costs, and all our USB solutions are available with evaluation kits that demonstrate functionality and simplify development. We also provide free, downloadable software files for USB host, OTG, and peripheral controllers that support a range of development platforms.


For more information about any of our USB products, please contact your local sales office. Journalists and analysts are invited to contact NXP via our media contacts page. USB press releases are archived in the News section of this site.


ULPI Transceivers

Product No. Description Certification(s)
ISP1504 First-generation ULPI transceiver for systems with dual-role (host/peripheral) USB OTG
ISP1505 First-generation ULPI transceiver for standalone systems
ISP1506 First-generation ULPI transceiver for portable OTG systems  
ISP1504x1 Second-generation ULPI transceiver for USB OTG mobile and portable applications  
ISP1508 Second-generation ULPI transceiver for USB OTG mobile and portable applications, with hardware selection for frequency, SDR/DDR  
ISP1512 Second-generation ULPI transceiver for mobile and portable applications, with 0.4-mm ball pitch WLCSP, SDR  
ISP1513 Second-generation ULPI transceiver with integrated USB switch for mobile and portable applications, with 0.4-mm ball pitch WLCSP, 26 MHz, SDR    
ISP1601 Standalone USB battery-charger detection IC (active HIGH, WLCSP)    
ISP1702A Second-generation ULPI transceiver for USB OTG applications  
ISP1703 Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (selectable polarity, WLCSP)    
ISP1704 Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (active HIGH, TFBGA)    
ISP1705 Second-generation ULPI transceiver for USB OTG applications with hardware selection for frequency, 3-V I/O interface, SDR    
ISP1707 Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (selectable polarity, TFBGA)    

USB On-The-Go (OTG) Controllers

Product No. Description Certification(s)
ISP1362 Single-chip USB OTG dual-role (host/peripheral) controller with single supply voltage
ISP1761 Hi-Speed USB OTG dual-role (host/peripheral) controller

USB Hub Controllers

Product No. Description Certification(s)  
ISP1520 Hi-Speed USB hub controller with four downstream ports
ISP1521 Hi-Speed USB hub controller with seven downstream ports

USB Host Controllers

Product No. Description Certification(s)
ISP1160 USB host controller for embedded applications    
ISP1161A1 USB dual-role (host/peripheral) controller for embedded systems  
ISP1561 Hi-Speed USB PCI host controller with four downstream ports
ISP1562 Low-power Hi-Speed USB PCI host controller with two downstream ports  
ISP1563 Low-power Hi-Speed USB PCI host controller with four downstream ports  
ISP1564 Hi-Speed USB PCI host controller with two downstream ports  
ISP1760 Hi-Speed USB slave host controller for embedded applications  

USB Peripheral controllers

Product No. Description Certification(s)
ISP1181A USB peripheral controller with 11.1 MB/s, 16-bit parallel bus
ISP1181B USB peripheral controller with 11.1 MB/s, 16-bit parallel bus
ISP1183 Low-power USB peripheral controller with 11.1 MB/s, 8-bit parallel bus, DMA
ISP1581 Hi-Speed USB peripheral controller with 14 endpoints and direct ATA/ATAPI connection
ISP1582 Low-power Hi-Speed USB peripheral controller with 14 endpoints
ISP1583 Low-power Hi-Speed USB peripheral controller with 14 endpoints and direct ATA/ATAPI connection
PDIUSBD12 USB peripheral controller with 2 MB/s, 8-bit parallel bus

USB Transceivers

Product No. Description Certification(s)
ISP1102 USB transceiver with bidirectional input and VBus detection
ISP1102A USB transceiver with bidirectional input and VBus detection
ISP1104 USB transceiver with differential or single-ended input and VBus detection
ISP1105 USB transceiver with variable data rate and differential or single-ended input
ISP1106 USB transceiver with variable data rate and differential input
ISP1109 USB carkit transceiver
ISP1110 USB peripheral transceiver with UART signaling
ISP1301 USB OTG physical layer transceiver
ISP1302 USB OTG carkit transceiver

Useful USB links

The following links provide useful information on USB specifications, applications, development resources, end products, and more.

  • Mentor Graphics
    Nucleus USB drivers for NXP USB host controllers.
  • Everything USB
    A commercial site dedicated to USB. Offers reviews and authoritative resources on troubleshooting.
  • Intel UTMI specification
    Intel's Universal Transceiver Macrocell Interface (UTMI) specification, the basis for the UTMI+ and ULPI specifications.
  • Windows Hardware and Driver Central (WHDC)
    Provides technical information for designing PC systems and peripherals that work with the Microsoft Windows and Windows NT operating systems.
  • USB Implementer's Forum
    Main site for the organization that develops, maintains, and promotes USB specifications. Contains general and technical information about the USB standard.
  • USB Stuff
    A commercial site dedicated to USB. Provides extensive information to help consumers select USB peripherals.