These products are now part of ST-NXP Wireless, the joint venture formed by STMicroelectronics and NXP. New products from ST-NXP Wireless can be found at www.stnwireless.com.
Our Certified USB products include small-footprint and lead-free solutions optimized for a wide range of applications, including cellular handsets and personal media players. We are one of the world's top supplier of USB and USB OTG, and offer one of the broadest portfolios in the industry.
To help designers get to market faster, we offer a comprehensive set of software components that reduce development costs, and all our USB solutions are available with evaluation kits that demonstrate functionality and simplify development. We also provide free, downloadable software files for USB host, OTG, and peripheral controllers that support a range of development platforms.
For more information about any of our USB products, please contact your local sales office. Journalists and analysts are invited to contact NXP via our media contacts page. USB press releases are archived in the News section of this site.
| Product No. |
Description |
Certification(s) |
| ISP1504 |
First-generation ULPI transceiver for systems with dual-role (host/peripheral) USB OTG |
 |
| ISP1505 |
First-generation ULPI transceiver for standalone systems |
 |
| ISP1506 |
First-generation ULPI transceiver for portable OTG systems |
|
| ISP1504x1 |
Second-generation ULPI transceiver for USB OTG mobile and portable applications |
 |
|
| ISP1508 |
Second-generation ULPI transceiver for USB OTG mobile and portable applications, with hardware selection for frequency, SDR/DDR |
 |
|
| ISP1512 |
Second-generation ULPI transceiver for mobile and portable applications, with 0.4-mm ball pitch WLCSP, SDR |
 |
|
| ISP1513 |
Second-generation ULPI transceiver with integrated USB switch for mobile and portable applications, with 0.4-mm ball pitch WLCSP, 26 MHz, SDR |
|
|
| ISP1601 |
Standalone USB battery-charger detection IC (active HIGH, WLCSP) |
|
|
| ISP1702A |
Second-generation ULPI transceiver for USB OTG applications |
 |
|
| ISP1703 |
Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (selectable polarity, WLCSP) |
|
|
| ISP1704 |
Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (active HIGH, TFBGA) |
|
|
| ISP1705 |
Second-generation ULPI transceiver for USB OTG applications with hardware selection for frequency, 3-V I/O interface, SDR |
|
|
| ISP1707 |
Second-generation ULPI transceiver for USB OTG applications with USB battery-charger detection (selectable polarity, TFBGA) |
|
|
| Product No. |
Description |
Certification(s) |
| ISP1362 |
Single-chip USB OTG dual-role (host/peripheral) controller with single supply voltage |
 |
| ISP1761 |
Hi-Speed USB OTG dual-role (host/peripheral) controller |
 |
| Product No. |
Description |
Certification(s) |
|
| ISP1520 |
Hi-Speed USB hub controller with four downstream ports |
 |
 |
| ISP1521 |
Hi-Speed USB hub controller with seven downstream ports |
 |
 |
| Product No. |
Description |
Certification(s) |
| ISP1160 |
USB host controller for embedded applications |
|
|
| ISP1161A1 |
USB dual-role (host/peripheral) controller for embedded systems |
|
 |
| ISP1561 |
Hi-Speed USB PCI host controller with four downstream ports |
 |
 |
| ISP1562 |
Low-power Hi-Speed USB PCI host controller with two downstream ports |
|
 |
| ISP1563 |
Low-power Hi-Speed USB PCI host controller with four downstream ports |
|
 |
| ISP1564 |
Hi-Speed USB PCI host controller with two downstream ports |
|
 |
| ISP1760 |
Hi-Speed USB slave host controller for embedded applications |
|
 |
| Product No. |
Description |
Certification(s) |
| ISP1181A |
USB peripheral controller with 11.1 MB/s, 16-bit parallel bus |
 |
| ISP1181B |
USB peripheral controller with 11.1 MB/s, 16-bit parallel bus |
 |
| ISP1183 |
Low-power USB peripheral controller with 11.1 MB/s, 8-bit parallel bus, DMA |
 |
| ISP1581 |
Hi-Speed USB peripheral controller with 14 endpoints and direct ATA/ATAPI connection |
 |
| ISP1582 |
Low-power Hi-Speed USB peripheral controller with 14 endpoints |
 |
| ISP1583 |
Low-power Hi-Speed USB peripheral controller with 14 endpoints and direct ATA/ATAPI connection |
 |
| PDIUSBD12 |
USB peripheral controller with 2 MB/s, 8-bit parallel bus |
 |
| Product No. |
Description |
Certification(s) |
| ISP1102 |
USB transceiver with bidirectional input and VBus detection |
 |
| ISP1102A |
USB transceiver with bidirectional input and VBus detection |
 |
| ISP1104 |
USB transceiver with differential or single-ended input and VBus detection |
 |
| ISP1105 |
USB transceiver with variable data rate and differential or single-ended input |
 |
| ISP1106 |
USB transceiver with variable data rate and differential input |
 |
| ISP1109 |
USB carkit transceiver |
 |
| ISP1110 |
USB peripheral transceiver with UART signaling |
 |
| ISP1301 |
USB OTG physical layer transceiver |
 |
| ISP1302 |
USB OTG carkit transceiver |
 |
Useful USB links
The following links provide useful information on USB specifications, applications, development resources, end products, and more.
- Mentor Graphics
Nucleus USB drivers for NXP USB host controllers.
- Everything USB
A commercial site dedicated to USB. Offers reviews and authoritative resources on troubleshooting.
- Intel UTMI specification
Intel's Universal Transceiver Macrocell Interface (UTMI) specification, the basis for the UTMI+ and ULPI specifications.
- Windows Hardware and Driver Central (WHDC)
Provides technical information for designing PC systems and peripherals that work with the Microsoft Windows and Windows NT operating systems.
- USB Implementer's Forum
Main site for the organization that develops, maintains, and promotes USB specifications. Contains general and technical information about the USB standard.
- USB Stuff
A commercial site dedicated to USB. Provides extensive information to help consumers select USB peripherals.