NXP Semiconductors


Select site:

English
ADC
ADC0801 - Single 8 bits ADC, up to 40 MHz
ADC0804 - Single 8 bits ADC Series, up to 30, 40 or 50 MHz
ADC0808 - Single 8 bits ADC, up to 125 MHz or 250 MHz
ADC1002 - Single 10 bits ADC, up to 20 MHz
ADC1003 - Single 10 bits ADC Series, up to 30, 40 or 50 MHz, with voltage regulator
ADC1004 - Single 10 bits ADC Series, up to 30, 40 or 50 MHz
ADC1005 - Single 10 bits ADC, up to 60 MHz
ADC1006 - Single 10 bits ADC, up to 55 or 70 MHz
ADC1206 - Single 12 bits ADC Series, up to 40, 55 or 70 MHz
ADC1207 - Single 12 bits ADC, up to 80 MHz with direct/ultra high IF Sampling

An acknowledged leader in data converter design

An acknowledged leader in data converter design with years of experience in analog technologies, NXP offers an extensive portfolio of high quality data conversion solutions. Within our range you'll find devices for both professional and consumer systems; from turnkey solutions to dedicated products that meet the needs of specific applications in fields such as audio, video, digital imaging and RF

Key benefits

  • Everything from complete turnkey solutions to customer-specific designs
  • Extensive system and application support
  • High levels of integration simplify design

Key features

  • Portfolio covers widest dynamic range in the industry
  • Highest resolution and sampling rates
  • Advanced CMOS and BiCMOS processes

Key applications

  • TV and HD-TV, LCD monitors, video projectors and general video applications
  • Digital imaging including camcorders, PC video cameras, and professional and digital still cameras
  • Medical imaging
  • Cellular infrastructure, high data-rate radio services, broadband TV reception, and test and measurement applications

Descriptive summary

New architectures using advanced CMOS and BiCMOS manufacturing processes ensure our converters deliver the highest performance at competitive prices. In addition, our highly integrated converters and cost-effective system-on-silicon solutions greatly simplify circuit design and give you a real advantage in the marketplace.

Superior selection and support
In a field requiring expertise in many technologies, NXP offers you a depth of experience and range of solutions unsurpassed by any other manufacturer. When designing and manufacturing integrated front-ends, our extensive system and application knowledge is always there to help you.