NXP Semiconductors


Select site:

English

RF PIN diodes

Selection guide
PIN ダイオード
BAP1321-02 - Silicon PIN diode
BAP1321-03 - Silicon PIN diode
BAP1321-04 - Silicon PIN diode
BAP1321LX - Silicon PIN diode
BAP142LX - Silicon PIN diode
BAP50-02 - General purpose PIN diode
BAP50-03 - General purpose PIN diode
BAP50-04 - General purpose PIN diode
BAP50-04W - General purpose PIN diode
BAP50-05 - General purpose PIN diode
BAP50-05W - General purpose PIN diode
BAP50LX - Silicon PIN diode
BAP51-02 - General purpose PIN diode
BAP51-03 - General purpose PIN diode
BAP51-04W - General purpose PIN diode
BAP51-05W - General purpose PIN diode
BAP51-06W - General purpose PIN diode
BAP51LX - Silicon PIN diode
BAP55LX - Silicon PIN diode
BAP63-02 - Silicon PIN diode
BAP63-03 - Silicon PIN diode
BAP63-05W - Silicon PIN diode
BAP63LX - Silicon PIN diode
BAP64-02 - Silicon PIN diode
BAP64-03 - Silicon PIN diode
BAP64-04 - Silicon PIN diode
BAP64-04W - Silicon PIN diode
BAP64-05 - Silicon PIN diode
BAP64-05W - Silicon PIN diode
BAP64-06 - Silicon PIN diode
BAP64-06W - Silicon PIN diode
BAP64LX - Silicon PIN diode
BAP65-02 - Silicon PIN diode
BAP65-03 - Silicon PIN diode
BAP65-05 - Silicon PIN diode
BAP65-05W - Silicon PIN diode
BAP65LX - Silicon PIN diode
BAP70-02 - Silicon PIN diode
BAP70-03 - Silicon PIN diode
BAP70-04W - Silicon PIN diode
BAP70-05 - Silicon PIN diode
BAP70AM - Silicon PIN diode array

Ideal for a wide range of mobile communications and RF applications

Operating up to 3 GHz with high-voltage handling capabilities, NXP's PIN diodes are ideal for a wide range of mobile communications and RF applications. Their low loss and low distortion levels improve battery life and quality in mobile phones and cordless phones.

Key benefits

  • Short leadtimes
  • Broad portfolio
  • Unrivalled performance

Key features

  • Very low series inductance
  • Low forward resistance (RD) and diode capacitance (Cd)
  • Operate up to 3 GHz
  • Ultra-small package options
  • High isolation, low distortion, low insertion loss

Key applications

  • Signal switching in satellite accessories e.g. multiswitch boxes, LNBs
  • Band switch for TV tuners
  • Antenna switching for cordless phones, BluetoothTM, WLAN and telemetry modules
  • Transmit-receive switches in mobile communications
  • RF attenuators for car radios and base stations

Descriptive summary

Together with outstanding RF performance, the diodes simplify design-in because of their extremely low forward resistance, diode capacitance and series inductance. These inherent qualities are largely due to a state-of-the-art planar diffusion process. Supplied in a range of highly compact package options - including SOD523 and the leadless, environmentally-friendly SOD882 (MCD) - significant board space savings can be made, helping designers create smaller, lighter end-products.

Application as SPDT switch in RF generic front-end: