NXP Semiconductors


Select site:

English

Fast recovery rectifiers

Selection guide
パワー ダイオード(ファースト リカバリー)
BY229-600 - Rectifier Diodes fast, soft-recovery
BY229X-200 - Rectifier diodes fast, soft-recovery
BY229X-600 - Rectifier diodes fast, soft-recovery
BY229X-800 - Rectifier diodes fast, soft-recovery
BY329-1000 - Rectifier Diodes fast, soft-recovery
BY329-1200 - Rectifier Diodes fast, soft-recovery
BY329X-1200 - Rectifier Diodes fast, soft-recovery

General Description

The fast recovery diode has low forward voltage and fast reverse recovery time, which intended to be used for CRT TV, monitors and Switched-Mode Power Supplies (SMPS). It has high reverse voltage and very soft recovery characteristics,and this may bring significant security and efficiency to the application.

Key benefits

  • Improve power efficiency

Key features

  • Fast switching and low forward voltage

Key applications

  • SMPS
  • CRT TV
  • CRT Monitor

Descriptive summary

General
Glass-passivated double diffused rectifier diodes featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The devices are intended for use in TV receivers, monitors and switched mode power supplies