RB520S30
200 mA low Vf MEGA Schottky barrier rectifier
データーシート ダウンロード244kB)

NXP offers a very broad portfolio of Schottky diodes from conventional SMD products to ultra small leadless package options. This includes a large variety of electrical parameters and configurations.
Low forward voltage drop and low capacitance
Low VF Schottky diodes offer a much lower forward voltage drop than standard switching diodes. Being especially useful in high current, low voltage applications a low VF Schottky diode reduces forward voltage by at least 20 % compared to a standard Schottky diode.
Low Cd Schottky diodes are particularly suitable for high frequency applications. Compared to a standard Schottky diodes the low Cd Schottky diodes offer 20 times lower capacitance.
Step-down DC/DC converter: