NXP Semiconductors


Select site:

English

Varicap diodes

Selection guide
バリキャップ ダイオード
FM バリキャップ
UHF ローボルテージ バリキャップ
UHF バリキャップ
VCO バリキャップ
VHF バリキャップ
BB131 - VHF variable capacitance diode
BB135 - UHF variable capacitance diode
BB145B - Low-voltage variable capacitance diode
BB148 - VHF variable capacitance diode
BB149 - UHF variable capacitance diode
BB149A - UHF variable capacitance diode
BB152 - VHF variable capacitance diode
BB153 - VHF variable capacitance diode
BB156 - Low-voltage variable capacitance diode
BB178 - VHF variable capacitance diode
BB179 - UHF variable capacitance diode
BB179B - UHF variable capacitance diode
BB181 - VHF variable capacitance diode
BB182 - VHF variable capacitance diode
BB184 - UHF Low Voltage variable capacitance diode
BB187 - VHF variable capacitance diode
BB201 - Low-voltage variable capacitance double diode
BB202 - Low-voltage variable capacitance diode
BB207 - FM variable capacitance double diode
BB208-02 - Low voltage variable capacitance diode
BB208-03 - Low voltage variable capacitance diode
BBY40 - VHF variable capacitance diode

Playing an important role in a host of RF applications

Varicap diodes (or varactor or tuning diodes) are principally used as voltage variable capacitors, with their diode function a secondary option. These small devices play an important role in a host of RF applications from tuning, frequency multiplier and modulation, to couple elements in filters with controlled bandwidth, parametric amplification and switching in the VHF and microwave regions.

Key benefits

  • Very small and leadless SMD packages
  • Complete portfolio covering a wide range of applications

Key features

  • Excellent linearity and matching
  • Very low series resistance
  • Tight capacitance specifications
  • High capacitance ratio

Key applications

  • Electronic tuning including satellite and terrestrial TV tuners
  • DVD recorders
  • FM radio tuning from car radios to mobile phones
  • Voltage controlled oscillator (VCO)
  • Voltage controlled crystal oscillator / temperature controlled crystal oscillator (VCXO/TCXO)

Descriptive summary

A key product focus for NXP, our very diverse varicap portfolio covers a multitude of applications. For example, among the latest developments in low voltage varicap diodes is the BB202LX in the Ultra Thin Leadless Package (UTLP) SOD882T. This solution is ideal for electronic FM radio tuning and VCOs (Voltage Controlled Oscillators) in mobile phones.