NXP Semiconductors


Select site:

English

Zener diodes

Selection guide
ツェナー ダイオード
1N47xxA series - 500mA; Single; SOD66
BAS17 - 5V; 200mA; single; SOT23
BZB84 series - 200mA; dual c.a.; SOT23 (TO-236AB)
BZB784 series - 200mA; Dual c.a.; SOT323 (SC-70)
BZB984 series - 200mA; Dual c.a.; SOT663
BZB100A - dual; back-to-back; SOD323 (SC-76)
BZT52H series - 250mA; Single; SOD123F
BZV49 series - 250mA; Single; SOT89
BZV55 series - 250mA; single; SOD80C
BZV85 series - 500mA; Single; SOD66
BZV90 series - 400mA; Single; SOT223
BZX79 series - 250mA; Single; SOD27
BZX84 series - 200mA; Single; SOT23
BZX84J series - 250mA; single; SOD323F (SC-90)
BZX384 series - 200mA; Single; SOD323 (SC-76)
BZX585 series - 200mA; Single; SOD523 (SC-79)
BZX884 series - 200mA; Single; SOD882
BZX100A - 200mA; single; SOD323F (SC-90)
NZX series - 250mA; single; SOD27 (SC-40)
PDZ-B series - 200mA; Single; SOD323 (SC-76)
PLVA600A series - 250mA; single; SOT23
PLVA2600A series - 250mA; double; SOT23
PZM-N series - 250mA; Single; SOT346 (SC-59)
PZM-NA series - 200mA; Dual c.a.; SOT346 (SC-59)
PZUxB series - 200 mA; single; SOD323F (SC-90)
PZUxBA series - 200 mA; single; SOD323 (SC-76)
PZUxBL series - 200mA; single; SOD882
PZUxDB2 series - 200mA; dual; SOD353 (SC-88A)
PZU7.5B2A - Single Zener diodes

A cheaper alternative to IC solutions for basic regulation functions

Used for basic regulation functions in most electronic applications, Zener diodes offer a cheaper alternative to IC solutions. And you're sure to find the perfect part for your specific needs from our comprehensive selection of electrical parameter, package and configuration options.

Key benefits

  • Realization of customized, effective protection in small scaled, high density circuit designs.

Key features

  • Comprehensive range of package and power dissipation options
  • Wide range of working voltages
  • Narrow working-voltage tolerances

Key applications

  • General regulation and voltage reference functions
  • Over-voltage protection

Descriptive summary

Cost effective for non-critical voltage regulation
NXP offers sequences of Zener diodes for voltage regulation up to 75V in various glass and SMD pacakages down to an ultra small leaadless version. For mobile phones there are special Zener diodes available which are used for voltage reference applications. Special 100V Zener dioes are designed for overvoltage protection in ElectroLuminescent (EL) driver circuits.

voltage regulator with emitter follower:

Protection of ElectroLuminescent driver circuit: